TPS54201
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
4.5V-to-28V Input Voltage, Synchronous Buck LED Driver

 

Models (1)

Title Category Type Date
TPS54201 PSpice Transient Model PSpice Model ZIP 14 Mar 2017

Design kits & evaluation modules (1)

Name Part# Type
TPS54201 4.5V-to-28V Input Voltage, Synchronous Buck LED Driver Evaluation Module TPS54201EVM-818 Evaluation Modules & Boards

Reference designs

IEEE802.3at Type-1 PoE and 12V adapter input to point of load reference design for IP network camera

Power over Ethernet (PoE) enables power to be delivered over the same ethernet cable as data with no danger of cross-talk, interference, or corruption of the data streams. This reference design showcases end-to-end power tree for an IP network camera powered using PoE or 12-V adapter based on the (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.