TPS54239E

ACTIVE

4.5V to 23V Input, 2-A Synchronous Step-Down Converter with Eco-Mode

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
TPS62932 ACTIVE 3.8-V to 30-V input, 2-A, 200-kHz to 2.2-MHz, low-IQ synchronous buck converter in SOT-583 package Wider range of Vin and Fsw, with smaller size.

Product details

Iout (max) (A) 2 Vin (min) (V) 4.5 Vin (max) (V) 23 Topology Buck Type Converter Switching frequency (min) (kHz) 600 Switching frequency (max) (kHz) 600 Features Enable, Light Load Efficiency, Soft Start Adjustable, Synchronous Rectification Control mode D-CAP2 Vout (min) (V) 0.76 Vout (max) (V) 7 Rating Catalog Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.0006
Iout (max) (A) 2 Vin (min) (V) 4.5 Vin (max) (V) 23 Topology Buck Type Converter Switching frequency (min) (kHz) 600 Switching frequency (max) (kHz) 600 Features Enable, Light Load Efficiency, Soft Start Adjustable, Synchronous Rectification Control mode D-CAP2 Vout (min) (V) 0.76 Vout (max) (V) 7 Rating Catalog Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.0006
HSOIC (DDA) 8 29.4 mm² 4.9 x 6
  • D-CAP2 Mode Enables Fast Transient Response
  • Low Output Ripple and Allows Ceramic Output Capacitor
  • Wide VIN Input Voltage Range: 4.5 V to 23 V
  • Output Voltage Range: 0.76 V to 7.0 V
  • Highly Efficient Integrated FETs Optimized
    for Lower Duty Cycle Applications
    – 140 mΩ (High Side) and 70 mΩ (Low Side)
  • High Efficiency, less than 10 µA at shutdown
  • High Initial Bandgap Reference Accuracy
  • Adjustable Soft Start
  • Pre-Biased Soft Start
  • 600-kHz Switching Frequency (fSW)
  • Cycle By Cycle Over Current Limit
  • Auto-Skip Eco-mode for High Efficiency at Light Load
  • D-CAP2 Mode Enables Fast Transient Response
  • Low Output Ripple and Allows Ceramic Output Capacitor
  • Wide VIN Input Voltage Range: 4.5 V to 23 V
  • Output Voltage Range: 0.76 V to 7.0 V
  • Highly Efficient Integrated FETs Optimized
    for Lower Duty Cycle Applications
    – 140 mΩ (High Side) and 70 mΩ (Low Side)
  • High Efficiency, less than 10 µA at shutdown
  • High Initial Bandgap Reference Accuracy
  • Adjustable Soft Start
  • Pre-Biased Soft Start
  • 600-kHz Switching Frequency (fSW)
  • Cycle By Cycle Over Current Limit
  • Auto-Skip Eco-mode for High Efficiency at Light Load

The TPS54239E is an adaptive on-time D-CAP2™ mode synchronous buck converter. The TPS54239E enables system designers to complete the suite of various end-equipment power bus regulators with a cost effective, low component count, low standby current solution. The main control loop for the TPS54239E uses the D-CAP2™ mode control that provides a fast transient response with no external compensation components. The adaptive on-time control supports seamless transition between PWM mode at higher load conditions and Eco-mode™ operation at light loads. Eco-mode™ allows the TPS54239 to maintain high efficiency during lighter load conditions. The TPS54239E also has a proprietary circuit that enables the device to adopt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 23-V VIN input. The output voltage can be programmed between 0.76 V and 7 V. The device also features an adjustable soft start time. The TPS54239E is available in the 8-pin DDA package, and designed to operate from –40°C to 85°C.

The TPS54239E is an adaptive on-time D-CAP2™ mode synchronous buck converter. The TPS54239E enables system designers to complete the suite of various end-equipment power bus regulators with a cost effective, low component count, low standby current solution. The main control loop for the TPS54239E uses the D-CAP2™ mode control that provides a fast transient response with no external compensation components. The adaptive on-time control supports seamless transition between PWM mode at higher load conditions and Eco-mode™ operation at light loads. Eco-mode™ allows the TPS54239 to maintain high efficiency during lighter load conditions. The TPS54239E also has a proprietary circuit that enables the device to adopt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 23-V VIN input. The output voltage can be programmed between 0.76 V and 7 V. The device also features an adjustable soft start time. The TPS54239E is available in the 8-pin DDA package, and designed to operate from –40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS54229E ACTIVE 4.5V to 18V Input, 2-A Synchronous Step-Down Converter with Eco-Mode Pin-to-pin compatible lower current part (2 A).
TPS54239 ACTIVE 4.5V to 23V Input, 2A Synchronous Step-Down Converter with D-CAP2 Mode This product has FCCM.
TPS54339E ACTIVE 4.5-V to 23-V input, 3-A synchronous step-down converter with D-CAP2 mode and light load efficiency Pin-to-pin compatible higher current part (3 A).

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet 4.5 V to 23 V Input, 2-A Synchronous Step-Down SWIFTTM Converter with ECO-ModeTM datasheet 07 Jan 2013
User guide TPS54239E Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 18 Oct 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS54239E PSpice Transient Model

SLVMAV1.ZIP (193 KB) - PSpice Model
Package Pins Download
HSOIC (DDA) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos