TPS54295
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
4.5 V to 18 V input, dual 2 A output, synchronous step-down converter, with adjustable soft start

 

Design kits & evaluation modules (1)

Name Part# Type
Evaluation Module for TPS54295 Synchronous Step-Down Converter TPS54295EVM-057 Evaluation Modules & Boards

WEBENCH® Designer TPS54295

  Min   Max Range
Vin1  V 4.50 to 18.00V
Vout1  V 0.78 to 7V
Iout1  A ≤ 2.00A
 
Vin2  V 4.50 to 18.00V
Vout2  V 0.78 to 7V
Iout2  A ≤ 2.00A
 
Ambient Temp  °C -40.00 to 125.00°C