TPS54310

ACTIVE

3V to 6V Input, 3A Synchronous Step-Down Converter

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
TPS62813-Q1 ACTIVE Automotive 2.75-V to 6-V, 3-A step-down converter with fixed Fsw and SYNC in 2x3mm wettable-flanks Smaller solution size and high accuracy.

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 3 Vin (min) (V) 3 Vin (max) (V) 6 Switching frequency (min) (kHz) 280 Switching frequency (max) (kHz) 700 Features Enable, Frequency synchronization, Power good, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 0.9 Vout (max) (V) 3.3 Iq (typ) (A) 0.0062
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 3 Vin (min) (V) 3 Vin (max) (V) 6 Switching frequency (min) (kHz) 280 Switching frequency (max) (kHz) 700 Features Enable, Frequency synchronization, Power good, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 0.9 Vout (max) (V) 3.3 Iq (typ) (A) 0.0062
HTSSOP (PWP) 20 41.6 mm² 6.5 x 6.4
  • 60-mΩ MOSFET switches for high efficiency at 3-A continuous output source or sink current
  • Adjustable output voltage down to 0.9 V With 1% accuracy
  • Externally compensated for design flexibility
  • Fast transient response
  • Wide PWM frequency: fixed 350 kHz, 550  kHz, or adjustable 280 kHz to 700 kHz
  • Load protected by peak current limit and thermal shutdown
  • Integrated solution reduces board area and total cost
  • 60-mΩ MOSFET switches for high efficiency at 3-A continuous output source or sink current
  • Adjustable output voltage down to 0.9 V With 1% accuracy
  • Externally compensated for design flexibility
  • Fast transient response
  • Wide PWM frequency: fixed 350 kHz, 550  kHz, or adjustable 280 kHz to 700 kHz
  • Load protected by peak current limit and thermal shutdown
  • Integrated solution reduces board area and total cost

As a member of one of TI’s families of dc/dc regulators, the TPS54310 low-input-voltage high- output-current synchronous-buck PWM converter integrates all required active components. Included on the substrate with the listed features are a true, high performance, voltage error amplifier that provides high performance under transient conditions; an undervoltage-lockout circuit to prevent start-up until the input voltage reaches 3 V; an internally and externally set slow-start circuit to limit in-rush currents; and a power good output useful for processor/logic reset, fault signaling, and supply sequencing.

The TPS54310 device is available in a thermally enhanced 20-pin HTSSOP (PWP) PowerPAD™ package, which eliminates bulky heatsinks. TI provides evaluation modules to aid in quickly achieving high- performance power supply designs to meet aggressive equipment development cycles.

As a member of one of TI’s families of dc/dc regulators, the TPS54310 low-input-voltage high- output-current synchronous-buck PWM converter integrates all required active components. Included on the substrate with the listed features are a true, high performance, voltage error amplifier that provides high performance under transient conditions; an undervoltage-lockout circuit to prevent start-up until the input voltage reaches 3 V; an internally and externally set slow-start circuit to limit in-rush currents; and a power good output useful for processor/logic reset, fault signaling, and supply sequencing.

The TPS54310 device is available in a thermally enhanced 20-pin HTSSOP (PWP) PowerPAD™ package, which eliminates bulky heatsinks. TI provides evaluation modules to aid in quickly achieving high- performance power supply designs to meet aggressive equipment development cycles.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TPS54310 3-V to 6-V Input, 3-A Output Synchronous-Buck PWM Switcher With Integrated FETs datasheet (Rev. F) PDF | HTML 09 Apr 2019
Application note Power for V5’s Transceiver using DC/DC Converters with Integrated FETs 04 Sep 2007
Application note Using 3.3-V Signals for Spartan-3 Configuration and JTAG Ports (Rev. A) 13 Apr 2004
EVM User's guide TPS54310EVM 3-Amp Externally Compensated DC/DC Converter Evaluation Module 28 Feb 2002
Application note Designing with the TPS54310 Synchronous Buck Regulator 07 Dec 2001

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS54310EVM — 3-A, 3-6 Vin DC/DC Converter with Adjustable Output Down to 0.9V

The TPS54310EVM kit allows the designer to easily evaluate the TPS54310 synchronous buck DC/DC converter with integrated 3A continuous power MOSFETs. The input range is 3-6V and the output voltage is adjustable down to 0.9V (module present to 3.3V). Other voltages are possible by changing a (...)

User guide: PDF
Not available on TI.com
Simulation model

TPS54310 TINA-TI Average Reference Design

SGLM020.TSC (717 KB) - TINA-TI Reference Design
Simulation model

TPS54310 TINA-TI Average Spice Model

SGLM019.ZIP (8 KB) - TINA-TI Spice Model
Simulation model

TPS54310 TINA-TI Transient Reference Design

SLIM179.TSC (75 KB) - TINA-TI Reference Design
Simulation model

TPS54310 TINA-TI Transient Spice Model

SLIM180.ZIP (35 KB) - TINA-TI Spice Model
Simulation model

TPS54310 Unencrypted PSpice Average Model Package (Rev. A)

SGLM010A.ZIP (361 KB) - PSpice Model
Simulation model

TPS54310 Unencrypted PSpice Transient Model Package (Rev. A)

SLIM148A.ZIP (49 KB) - PSpice Model
Gerber file

Gerber File for TPS54310EVM

SLVC043.ZIP (112 KB)
Package Pins Download
HTSSOP (PWP) 20 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos