4.5-V to 60-V Input, 3.5-A, Step-Down DC-DC Converter with Eco-mode™

TPS54360-Q1 is not recommended for new designs
This product continues to be available for existing customers. New designs should consider an alternate product.
open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TPS54360B-Q1 ACTIVE Automotive, 60V Input, 3.5A, Step-Down DC-DC Converter With Eco-mode™ Pin-compatible with the TPS54360-Q1.

Product details

Rating Automotive Operating temperature range (°C) -40 to 125 Type Converter Iout (max) (A) 3.5 Vin (min) (V) 4.5 Vin (max) (V) 60 Switching frequency (min) (kHz) 100 Switching frequency (max) (kHz) 2500 Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 58.8 Iq (typ) (µA) 146 Duty cycle (max) (%) 98
Rating Automotive Operating temperature range (°C) -40 to 125 Type Converter Iout (max) (A) 3.5 Vin (min) (V) 4.5 Vin (max) (V) 60 Switching frequency (min) (kHz) 100 Switching frequency (max) (kHz) 2500 Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 58.8 Iq (typ) (µA) 146 Duty cycle (max) (%) 98
HSOIC (DDA) 8 29.4 mm² 4.9 x 6
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H1C
    • Device CDM ESD Classification Level C3B
  • High Efficiency at Light Loads With Pulse
    Skipping Eco-Mode™
  • 92-mΩ High-Side MOSFET
  • 146-µA Operating Quiescent Current and 2 µA
    Shutdown Current
  • 100-kHz to 2.5-MHz Adjustable Switching Frequency
  • Synchronizes to External Clock
  • Low Dropout at Light Loads With Integrated BOOT
    Recharge FET
  • Adjustable UVLO Voltage and Hysteresis
  • 0.8-V 1% Internal Voltage Reference
  • 8-Pin SO With PowerPAD™ Package
  • –40°C to 150°C TJ Operating Range
  • Supported by WEBENCH® Software Tool
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H1C
    • Device CDM ESD Classification Level C3B
  • High Efficiency at Light Loads With Pulse
    Skipping Eco-Mode™
  • 92-mΩ High-Side MOSFET
  • 146-µA Operating Quiescent Current and 2 µA
    Shutdown Current
  • 100-kHz to 2.5-MHz Adjustable Switching Frequency
  • Synchronizes to External Clock
  • Low Dropout at Light Loads With Integrated BOOT
    Recharge FET
  • Adjustable UVLO Voltage and Hysteresis
  • 0.8-V 1% Internal Voltage Reference
  • 8-Pin SO With PowerPAD™ Package
  • –40°C to 150°C TJ Operating Range
  • Supported by WEBENCH® Software Tool

The TPS54360-Q1 is a 60-V 3.5-A step-down regulator with an integrated high-side MOSFET. The device survives load dump pulses up to 65 V per ISO 7637. Current mode control provides simple external compensation and flexible component selection. A low-ripple pulse-skip mode reduces the no-load supply current to 146 µA. Shutdown supply current is reduced to 2 µA when the enable pin is pulled low.

Undervoltage lockout is internally set at 4.3 V but can be increased using an external resistor divider at the enable pin. The output voltage start-up ramp is internally controlled to provide a controlled start up and eliminate overshoot.

A wide adjustable frequency range allows either efficiency or external component size to be optimized. Frequency foldback and thermal shutdown protects internal and external components during an overload condition.

The TPS54360-Q1 is available in an 8-pin thermally enhanced HSOIC PowerPAD package.

The TPS54360-Q1 is a 60-V 3.5-A step-down regulator with an integrated high-side MOSFET. The device survives load dump pulses up to 65 V per ISO 7637. Current mode control provides simple external compensation and flexible component selection. A low-ripple pulse-skip mode reduces the no-load supply current to 146 µA. Shutdown supply current is reduced to 2 µA when the enable pin is pulled low.

Undervoltage lockout is internally set at 4.3 V but can be increased using an external resistor divider at the enable pin. The output voltage start-up ramp is internally controlled to provide a controlled start up and eliminate overshoot.

A wide adjustable frequency range allows either efficiency or external component size to be optimized. Frequency foldback and thermal shutdown protects internal and external components during an overload condition.

The TPS54360-Q1 is available in an 8-pin thermally enhanced HSOIC PowerPAD package.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS54360-Q1 4.5-V To 60-V Input, 3.5-A, Step-Down DC-DC Converter With Eco-Mode™ datasheet (Rev. A) PDF | HTML 24 Nov 2014

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location