TPS54362-HT

ACTIVE

1-A 48-V Step-Down DC/DC Converter with Low Iq

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM76003 ACTIVE 3.5V to 60V, 3.5A Synchronous Step-Down Voltage Converter Wettable flank WQFN package and improved performance.

Product details

Iout (max) (A) 1 Vin (min) (V) 3.6 Vin (max) (V) 60 Topology Buck Type Converter Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2200 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good Control mode Voltage mode Vout (min) (V) 0.9 Vout (max) (V) 18 Rating High Temp Operating temperature range (°C) -55 to 175 Iq (typ) (A) 0.000065
Iout (max) (A) 1 Vin (min) (V) 3.6 Vin (max) (V) 60 Topology Buck Type Converter Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2200 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good Control mode Voltage mode Vout (min) (V) 0.9 Vout (max) (V) 18 Rating High Temp Operating temperature range (°C) -55 to 175 Iq (typ) (A) 0.000065
HTSSOP (PWP) 20 41.6 mm² 6.5 x 6.4
  • Withstands Transients up to 60 V With an Operating Range of 3.6 V to 48 V
  • Asynchronous Switch Mode Regulator With External Components (L and C),
    Load Current up to 1 A (Maximum)
  • 0.8 V ±1.5% Voltage Reference
  • 200-kHz to 2.2-MHz Switching Frequency
  • High Voltage Tolerant Enable Input for ON/OFF State
  • Soft Start on Enable Cycle
  • Slew Rate Control on Internal Power Switch
  • External Clock Input for Synchronization
  • Pulse Skip Mode (PFM) During Light Output Loads With Quiescent
    Current = 65 µA Typical (LPM Operation)
  • External Compensation for Wide Bandwidth Error Amplifier
  • Internal Undervoltage Lock Out UVLO
  • Programmable Reset Power on Delay
  • Reset Function Filter Time for Fast Negative Transients
  • Programmable Overvoltage Output Monitoring
  • Programmable Undervoltage Output Monitoring, Issuance of Reset if
    Output Falls Below Threshold
  • Switch Current Limit Protection
  • Short Circuit and Overcurrent Protection of FET
  • Package: 20-pin HTSSOP PowerPAD
  • Withstands Transients up to 60 V With an Operating Range of 3.6 V to 48 V
  • Asynchronous Switch Mode Regulator With External Components (L and C),
    Load Current up to 1 A (Maximum)
  • 0.8 V ±1.5% Voltage Reference
  • 200-kHz to 2.2-MHz Switching Frequency
  • High Voltage Tolerant Enable Input for ON/OFF State
  • Soft Start on Enable Cycle
  • Slew Rate Control on Internal Power Switch
  • External Clock Input for Synchronization
  • Pulse Skip Mode (PFM) During Light Output Loads With Quiescent
    Current = 65 µA Typical (LPM Operation)
  • External Compensation for Wide Bandwidth Error Amplifier
  • Internal Undervoltage Lock Out UVLO
  • Programmable Reset Power on Delay
  • Reset Function Filter Time for Fast Negative Transients
  • Programmable Overvoltage Output Monitoring
  • Programmable Undervoltage Output Monitoring, Issuance of Reset if
    Output Falls Below Threshold
  • Switch Current Limit Protection
  • Short Circuit and Overcurrent Protection of FET
  • Package: 20-pin HTSSOP PowerPAD

The TPS54362 is a step down switch mode power supply with voltage supervisor. Integrated input voltage line feed forward topology improves line transient regulation of the voltage mode buck regulator. The regulator has a cycle-by cycle current limit. A pulse skip mode operation under no load reduces the supply current to 65 µA. Using the enable pin, the supply shutdown current is reduced to 1 µA.

An open drain reset signal indicates when the nominal output drops below the threshold set by an external resistor divider network. The output voltage start up ramp is controlled by a soft start capacitor. There is an internal undervoltage shut down which is activated when the input supply ramps down to 2.6 V.

The TPS54362 is a step down switch mode power supply with voltage supervisor. Integrated input voltage line feed forward topology improves line transient regulation of the voltage mode buck regulator. The regulator has a cycle-by cycle current limit. A pulse skip mode operation under no load reduces the supply current to 65 µA. Using the enable pin, the supply shutdown current is reduced to 1 µA.

An open drain reset signal indicates when the nominal output drops below the threshold set by an external resistor divider network. The output voltage start up ramp is controlled by a soft start capacitor. There is an internal undervoltage shut down which is activated when the input supply ramps down to 2.6 V.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 3-A 60-V Step-Down DC/DC Converter With Low Iq datasheet 24 Sep 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
HTSSOP (PWP) 20 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos