TPS54427

ACTIVE

4.5V to 18V Input, 4-A Synchronous Step-Down Converter

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 4 Vin (min) (V) 4.5 Vin (max) (V) 18 Switching frequency (min) (kHz) 650 Switching frequency (max) (kHz) 650 Features Enable, Soft Start Adjustable, Synchronous Rectification Control mode current mode Vout (min) (V) 0.76 Vout (max) (V) 7 Iq (typ) (µA) 950 Duty cycle (max) (%) 65
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 4 Vin (min) (V) 4.5 Vin (max) (V) 18 Switching frequency (min) (kHz) 650 Switching frequency (max) (kHz) 650 Features Enable, Soft Start Adjustable, Synchronous Rectification Control mode current mode Vout (min) (V) 0.76 Vout (max) (V) 7 Iq (typ) (µA) 950 Duty cycle (max) (%) 65
HSOIC (DDA) 8 29.4 mm² 4.9 x 6 VSON (DRC) 10 9 mm² 3 x 3
  • D-CAP2™ Mode Enables Fast Transient
    Response
  • Low Output Ripple and Allows Ceramic Output
    Capacitor
  • Wide VIN Input Voltage Range: 4.5 V to 18 V
  • Output Voltage Range: 0.76 V to 7.0 V
  • Highly Efficient Integrated FETs Optimized
    for Lower Duty Cycle Applications
    – 70 mΩ (High Side) and 53 mΩ (Low Side)
  • High Efficiency, Less Than 10 µA at Shutdown
  • High Initial Bandgap Reference Accuracy
  • Adjustable Soft Start
  • Pre-Biased Soft Start
  • 650-kHz Switching Frequency (fSW)
  • Cycle by Cycle Over Current Limit
  • D-CAP2™ Mode Enables Fast Transient
    Response
  • Low Output Ripple and Allows Ceramic Output
    Capacitor
  • Wide VIN Input Voltage Range: 4.5 V to 18 V
  • Output Voltage Range: 0.76 V to 7.0 V
  • Highly Efficient Integrated FETs Optimized
    for Lower Duty Cycle Applications
    – 70 mΩ (High Side) and 53 mΩ (Low Side)
  • High Efficiency, Less Than 10 µA at Shutdown
  • High Initial Bandgap Reference Accuracy
  • Adjustable Soft Start
  • Pre-Biased Soft Start
  • 650-kHz Switching Frequency (fSW)
  • Cycle by Cycle Over Current Limit

The TPS54427 is an adaptive on-time D-CAP2™ mode synchronous buck converter. The TPS54427 enables system designers to complete the suite of various end equipment’s power bus regulators with a cost effective, low component count, low standby current solution.

The main control loop for the TPS54427 uses the D-CAP2™ mode control which provides a fast transient response with no external compensation components.

The TPS54427 also has a proprietary circuit that enables the device to adopt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors.

The device operates from 4.5-V to 18-V VIN input. The output voltage can be programmed between 0.76 V and 7 V.

The device also features an adjustable soft start time.

The TPS54427 is available in the 8-pin DDA package and 10-pin DRC, and is designed to operate from –40°C to 85°C.

The TPS54427 is an adaptive on-time D-CAP2™ mode synchronous buck converter. The TPS54427 enables system designers to complete the suite of various end equipment’s power bus regulators with a cost effective, low component count, low standby current solution.

The main control loop for the TPS54427 uses the D-CAP2™ mode control which provides a fast transient response with no external compensation components.

The TPS54427 also has a proprietary circuit that enables the device to adopt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors.

The device operates from 4.5-V to 18-V VIN input. The output voltage can be programmed between 0.76 V and 7 V.

The device also features an adjustable soft start time.

The TPS54427 is available in the 8-pin DDA package and 10-pin DRC, and is designed to operate from –40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS54327 ACTIVE 4.5V to 18V Input, 3-A Synchronous Step-Down Converter This product offers lower current (3 A).
TPS54527 ACTIVE 4.5V to 18V Input, 5-A Synchronous Step-Down Converter This product offers higher current (5 A).
Similar functionality to the compared device
TPS564257 ACTIVE 3-V to 17-V input voltage, 4-A FCCM mode, synchronous buck converter This product has smaller package and power good feature

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TPS54427 4.5-V to 18-V Input, 4-A Output Single Synchronous Step-Down Switcher With Integrated FET datasheet (Rev. C) PDF | HTML 10 Feb 2016
User guide TPS54427 Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 02 Sep 2021
Application note Optimize Output Filter on D-CAP2 for Stability Improvement 13 Jun 2017
Application note D-CAP2 Frequency Response Model, based on frequency domain analysis of Fixed On- 02 Jan 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS54427EVM-052 — Evaluation Module for TPS54427 Synchronous Step-Down Converter

The TPS54427EVM-052 is a fully assembled and tested circuit for evaluating the TPS54427 synchronous step-down converter. The EVM operates from a 4.5-V to 18-V input and provides a 1.05-V output up to 4 A. The main control loop of TPS54427 uses D-CAP2™ mode control, which provides a very fast (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS54427 PSpice Transient Model

SLVM452.ZIP (274 KB) - PSpice Model
Reference designs

TIDA-010011 — High efficiency power supply architecture reference design for protection relay processor module

This reference design showcases various power architectures for generating multiple voltage rails for an application processor module, requiring >1A load current and high efficiency . The required power supply is generated using 5-, 12- or 24-V DC input from the backplane. Power supplies are (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
HSOIC (DDA) 8 Ultra Librarian
VSON (DRC) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos