TPS54540B 4.5-V to 42-V input, 5-A step-down converter with Eco-mode™ | TI.com

TPS54540B (ACTIVE) 4.5-V to 42-V input, 5-A step-down converter with Eco-mode™

 

Description

The TPS54540B is a 42-V, 5-A step-down regulator with an integrated high side MOSFET. Current-mode control provides simple external compensation and flexible component selection. A low-ripple pulse-skip mode reduces no-load-supply current to 146 µA. Shutdown supply current is reduced to 2 µA when the EN (enable) pin is pulled low.

Undervoltage lockout is internally set at 4.3 V but can be increased using the EN pin. Output voltage start-up ramp is internally controlled to provide a controlled start-up and eliminate overshoot.

A wide switching frequency range allows either efficiency or external component size to be optimized. Output current is limited cycle-by-cycle. Frequency foldback and thermal shutdown protects internal and external components during an overload condition.

The TPS54540B is available in an 8-pin thermally enhanced HSOIC PowerPAD package.

Features

  • High efficiency at light loads with pulse skipping Eco-mode™
  • 92-mΩ high-side MOSFET
  • 146-µA operating quiescent current and
    2-µA shutdown current
  • 100-kHz to 2.5-MHz Fixed switching frequency
  • Synchronizes to external clock
  • Low dropout at light loads with integrated BOOT recharge FET
  • Adjustable UVLO and hysteresis
  • 0.8 V 1% Internal voltage reference
  • 8-Pin HSOIC with PowerPAD™ package
  • –40°C to 150°C TJ operating range
  • Create a custom design using the TPS54540B with the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Buck converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Control mode Duty cycle (Max) (%) Operating temperature range (C) Rating Package Group Type Package size: mm2:W x L (PKG)
TPS54540B Order now 4.5     42     0.8     41.1     5     1     100     2500     0.146     Enable
Frequency Synchronization
Light Load Efficiency
Over Current Protection
Pre-Bias Start-Up
Soft Start Fixed
Wettable Flanks Package    
Current Mode     98     -40 to 150     Catalog     SO PowerPAD | 8     Converter     8SO PowerPAD: 19 mm2: 3.9 x 4.89 (SO PowerPAD | 8)    
LM43603 Order now 3.5     36     1     28     3     1     200     2200     0.027     Enable
Frequency Synchronization
Light Load Efficiency
Over Current Protection
Power Good
Synchronous Rectification
Tracking    
Current Mode     99     -40 to 125     Catalog     HTSSOP | 16
SON | 16    
Converter     16HTSSOP: 32 mm2: 6.4 x 5 (HTSSOP | 16)
16SON: 20 mm2: 4 x 5 (SON | 16)    
LM73605 Order now 3.5     36     1     34     5     1     350     2200     0.015     Enable
Forced PWM
Frequency Synchronization
Light Load Efficiency
Over Current Protection
Power Good
Pre-Bias Start-Up
Synchronous Rectification
Tracking
UVLO Fixed
Wettable Flanks Package
Soft Start Adjustable    
Current Mode     96     -40 to 125     Catalog     WQFN | 30     Converter     30WQFN: 24 mm2: 4 x 6 (WQFN | 30)    
LM73606 Order now 3.5     36     1     34     6     1     350     2200     0.015     Enable
Forced PWM
Frequency Synchronization
Light Load Efficiency
Over Current Protection
Power Good
Pre-Bias Start-Up
Synchronous Rectification
Tracking
UVLO Fixed
Wettable Flanks Package    
Current Mode     95     -40 to 125     Catalog     WQFN | 30     Converter     30WQFN: 24 mm2: 4 x 6 (WQFN | 30)    
LMR33630 Order now 3.8     36     1     34     3     1     400     2100     0.024     Enable
Light Load Efficiency
Over Current Protection
Power Good
Pre-Bias Start-Up
Synchronous Rectification
Wettable Flanks Package