TPS54617

ACTIVE

3V to 6V Input, 6A Synchronous Step-Down Converter

A newer version of this product is available

open-in-new Compare alternates
This product continues to be available for existing customers. New designs should consider an alternate product.
Same functionality with different pin-out to the compared device
TPS54678 ACTIVE 2.95V to 6V Input, 6A Synchronous Step-Down SWIFT™ Converter with Hiccup Current Limit Smaller size and higher efficiency
TPS62816-Q1 ACTIVE Automotive 2.75-V to 6-V, 6-A step-down converter in 2-mm x 3-mm wettable-flanks QFN package Smaller size and higher switching frequency

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 6 Vin (min) (V) 3 Vin (max) (V) 6 Switching frequency (min) (kHz) 280 Switching frequency (max) (kHz) 1600 Features Enable, Frequency synchronization, Power good, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 0.9 Vout (max) (V) 3.3 Iq (typ) (µA) 11000 Duty cycle (max) (%) 90
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 6 Vin (min) (V) 3 Vin (max) (V) 6 Switching frequency (min) (kHz) 280 Switching frequency (max) (kHz) 1600 Features Enable, Frequency synchronization, Power good, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 0.9 Vout (max) (V) 3.3 Iq (typ) (µA) 11000 Duty cycle (max) (%) 90
VQFN (RUV) 34 24.5 mm² 7 x 3.5
  • 30-m&Ω MOSFET Switches for High Efficiency at 6-A Continuous Output
  • Adjustable Output Voltage Down to 0.9 V With 1% Accuracy
  • Externally Compensated for Design Flexibility
  • Wide PWM Frequency: Fixed 350 kHz, 550 kHz, or Adjustable 280 kHz to 1.6 MHz
  • Synchronizable to 1.6MHz
  • Load Protected by Peak Current Limit and Thermal Shutdown
  • Small 3.5mm x 7mm Package and Similar Layout to TPS54610 Reduces Board Area and Total Cost
  • SWIFT Documentation Application Notes, and SwitcherPro Software: www.ti.com/swift
  • 30-m&Ω MOSFET Switches for High Efficiency at 6-A Continuous Output
  • Adjustable Output Voltage Down to 0.9 V With 1% Accuracy
  • Externally Compensated for Design Flexibility
  • Wide PWM Frequency: Fixed 350 kHz, 550 kHz, or Adjustable 280 kHz to 1.6 MHz
  • Synchronizable to 1.6MHz
  • Load Protected by Peak Current Limit and Thermal Shutdown
  • Small 3.5mm x 7mm Package and Similar Layout to TPS54610 Reduces Board Area and Total Cost
  • SWIFT Documentation Application Notes, and SwitcherPro Software: www.ti.com/swift

As a member of the SWIFT family of dc/dc regulators, the TPS54617 low-input voltage high-output current synchronous buck PWM converter offers the same features as the TPS54610 in a small package and higher switching frequency. Included on the substrate with the listed features are a true, high performance, voltage error amplifier that enables maximum performance under transient conditions and flexibility in choosing the output filter L and C components; an undervoltage-lockout circuit to prevent start-up until the input voltage reaches 3 V; an internally and externally set slow-start circuit to limit in-rush currents; and a power good output useful for processor/logic reset, fault signaling, and supply sequencing.

The TPS54617 is available in a thermally enhanced 34 pin QFN (RUV) PowerPAD package, which eliminates bulky heatsinks. TI provides evaluation modules and the SwitcherPro™ design software tool to aid in achieving high-performance power supply designs to meet aggressive equipment development cycles.

As a member of the SWIFT family of dc/dc regulators, the TPS54617 low-input voltage high-output current synchronous buck PWM converter offers the same features as the TPS54610 in a small package and higher switching frequency. Included on the substrate with the listed features are a true, high performance, voltage error amplifier that enables maximum performance under transient conditions and flexibility in choosing the output filter L and C components; an undervoltage-lockout circuit to prevent start-up until the input voltage reaches 3 V; an internally and externally set slow-start circuit to limit in-rush currents; and a power good output useful for processor/logic reset, fault signaling, and supply sequencing.

The TPS54617 is available in a thermally enhanced 34 pin QFN (RUV) PowerPAD package, which eliminates bulky heatsinks. TI provides evaluation modules and the SwitcherPro™ design software tool to aid in achieving high-performance power supply designs to meet aggressive equipment development cycles.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet 3-V to 6-V INPUT, 6-A, SMALL SYNCHRONOUS-BUCK SWITCHER WITH INTEGRATED FETs datasheet (Rev. A) 05 Jan 2009
Selection guide Buck Converter Quick Reference Guide (Rev. B) 08 Apr 2021
Application note Understanding Thermal Dissipation and Design of a Heatsink 04 May 2011
Analog Design Journal TI Powers Altera's Arria II GX FPGA Development Kit 29 Sep 2009
EVM User's guide TPS54617EVM-414 6-A, SWIFT Regulator Evaluation Module 15 Dec 2008

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS54617 TINA-TI Transient Reference Design

SLVM305.TSC (839 KB) - TINA-TI Reference Design
Simulation model

TPS54617 TINA-TI Transient Spice Model

SLVM306.ZIP (38 KB) - TINA-TI Spice Model
Simulation model

TPS54617 Unencrypted PSpice Transient Model Package (Rev. A)

SLVM129A.ZIP (57 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
VQFN (RUV) 34 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos