TPS548A20
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
1.5V to 20V (4.5V to 25V Bias) Input, 15A SWIFT™ Synchronous Step-Down Converter

 

Models (2)

Title Category Type Date
TPS548A20 PSpice Transient Model PSpice Model ZIP 17 Nov 2015
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 06 Nov 2015

Design kits & evaluation modules (1)

Name Part# Type
TPS548A20 DCAP3 High Efficiency 15A Synchronous Buck Converter Evaluation Module TPS548A20EVM-737 Evaluation Modules & Boards

Software (1)

Name Part# Type
Digital Power Software FUSION_DIGITAL_POWER_DESIGNER Application Software & Frameworks
New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS548A20

  Min   Max Range
Vin  V 1.5 to 20.0V
Vout  V 0.6 to 5.5V
Iout  A ≤ 15A
Ambient Temp  °C -40 to 85°C