TPS549A20

ACTIVE

1.5-V to 20-V, 15-A synchronous SWIFT™ buck converter with PMBus

Product details

Iout (max) (A) 15 Vin (min) (V) 4.5 Vin (max) (V) 20 Topology Buck Type Converter Switching frequency (min) (kHz) 250 Switching frequency (max) (kHz) 1000 Features Adaptive/Dynamic Voltage Scaling, Adjustable current limit, Enable, Forced PWM, Light Load Efficiency, Over Current Protection, PMBus, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification, UVLO adjustable, Voltage Margining Control mode D-CAP3 Vout (min) (V) 0.6 Vout (max) (V) 5.5 Rating Catalog Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00135
Iout (max) (A) 15 Vin (min) (V) 4.5 Vin (max) (V) 20 Topology Buck Type Converter Switching frequency (min) (kHz) 250 Switching frequency (max) (kHz) 1000 Features Adaptive/Dynamic Voltage Scaling, Adjustable current limit, Enable, Forced PWM, Light Load Efficiency, Over Current Protection, PMBus, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification, UVLO adjustable, Voltage Margining Control mode D-CAP3 Vout (min) (V) 0.6 Vout (max) (V) 5.5 Rating Catalog Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00135
VQFN-CLIP (RVE) 28 15.75 mm² 4.5 x 3.5
  • Integrated SWIFT 9.9-mΩ and 4.3-mΩ MOSFETs Support 15-A Continuous IOUT
  • Wide Conversion Input Voltage Range: 1.5 V to 20 V (with Snubber)
  • Output Voltage Range from 0.6 V to 5.5 V
  • Available PMBus Adjustments
    • Voltage Margin and Adjustment
    • Soft-Start Time
    • Power-On Delay
    • VDD UVLO Level
    • Fault Reporting
    • Switching Frequency
  • Supports All Ceramic Output Capacitors
  • Reference Voltage: 600 mV with ±0.5% Tolerance from –40°C to 85°C ambient temperature
  • D-CAP3 Control Mode With Fast Load-Step Response
  • Hiccup Over Current Protection
  • Auto-Skipping Eco-Mode for High Light-Load Efficiency
  • FCCM for Tight Output Ripple and Voltage Tolerance Requirements
  • Pre-charged Startup Capability
  • Eight Selectable Frequency Settings from
    200 kHz to 1 MHz via PMBus
  • 4.5 mm x 3.5 mm, 28-Pin, VQFN-CLIP Package
  • Supported at the WEBENCH Design Center
  • Integrated SWIFT 9.9-mΩ and 4.3-mΩ MOSFETs Support 15-A Continuous IOUT
  • Wide Conversion Input Voltage Range: 1.5 V to 20 V (with Snubber)
  • Output Voltage Range from 0.6 V to 5.5 V
  • Available PMBus Adjustments
    • Voltage Margin and Adjustment
    • Soft-Start Time
    • Power-On Delay
    • VDD UVLO Level
    • Fault Reporting
    • Switching Frequency
  • Supports All Ceramic Output Capacitors
  • Reference Voltage: 600 mV with ±0.5% Tolerance from –40°C to 85°C ambient temperature
  • D-CAP3 Control Mode With Fast Load-Step Response
  • Hiccup Over Current Protection
  • Auto-Skipping Eco-Mode for High Light-Load Efficiency
  • FCCM for Tight Output Ripple and Voltage Tolerance Requirements
  • Pre-charged Startup Capability
  • Eight Selectable Frequency Settings from
    200 kHz to 1 MHz via PMBus
  • 4.5 mm x 3.5 mm, 28-Pin, VQFN-CLIP Package
  • Supported at the WEBENCH Design Center

The TPS549A20 is a small-sized, synchronous buck converter with anadaptive on-time D-CAP3 control mode. The device offers ease-of-use and low bill-of-material countfor space-conscious power systems.

This device features high-performance integrated MOSFETs, accurate 0.6-V reference, andan integrated boost switch. Competitive features include very-low external-component count, fastload-transient response, auto-skip mode operation, internal soft-start control, and no requirementfor compensation. The device also features fault report viaPMBus to simplify the power supply design

A forced continuous conduction mode helps meet tight voltage regulation accuracyrequirements for performance DSPs and FPGAs. The TPS549A20 is available in a28-pin VQFN-CLIP package and is specified from –40°C to 125°C ambient temperature.

For all available packages, see the orderable

The TPS549A20 is a small-sized, synchronous buck converter with anadaptive on-time D-CAP3 control mode. The device offers ease-of-use and low bill-of-material countfor space-conscious power systems.

This device features high-performance integrated MOSFETs, accurate 0.6-V reference, andan integrated boost switch. Competitive features include very-low external-component count, fastload-transient response, auto-skip mode operation, internal soft-start control, and no requirementfor compensation. The device also features fault report viaPMBus to simplify the power supply design

A forced continuous conduction mode helps meet tight voltage regulation accuracyrequirements for performance DSPs and FPGAs. The TPS549A20 is available in a28-pin VQFN-CLIP package and is specified from –40°C to 125°C ambient temperature.

For all available packages, see the orderable

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TPS548A20 ACTIVE 1.5-V to 20-V, 15-A synchronous SWIFT™ buck converter Offers frequency synchronization and phase interleaving without PMBus.
Pin-for-pin with same functionality to the compared device
TPS53915 ACTIVE 1.5-V to 18-V, 12-A synchronous SWIFT™ buck converter with PMBus Upgraded eco mode with a lower current rating.

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS549A20EVM-737 — TPS549A20 DCAP3 High Efficiency 15A Synchronous Buck Converter Evaluation Module

The TPS549A20EVM-737 is designed to help the user easily evaluate and test the operation and functionality of the TPS549A20 buck converter. The EVM converts a 1.5-V to 20-V input voltage to a regulated 1.2-V output voltage that delivers up to 15 A in a 4.5-mm x 3.5-mm QFN package. This board (...)

User guide: PDF | HTML
Not available on TI.com
Application software & framework

FUSION_DIGITAL_POWER_DESIGNER — Digital Power Software

Fusion Digital Power™ graphical user interface (GUI) software is used to configure and monitor select Texas Instruments digital power controllers and sequencer/health monitors. The application uses the PMBus protocol to communicate with the device over serial bus by way of a TI USB adapter.
Simulation model

TPS549A20 PSpice Transient Model

SLUM469.ZIP (125 KB) - PSpice Model
Calculation tool

SLURB04 TPS548A20 and TPS549A20 Excel Calculator and Layout Checklist

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
TPS548A20 1.5-V to 20-V, 15-A synchronous SWIFT™ buck converter TPS549A20 1.5-V to 20-V, 15-A synchronous SWIFT™ buck converter with PMBus
Reference designs

PMP11399 — PMBus Power System for Enterprise Ethernet Switches Reference Design

PMP11399 is a complete PMBus power system for 3 ASIC/FPGA cores, DDR3 core memory, VTT termination, and auxiliary voltages commonly found on high-performance Ethernet Switches. The hardware is accompanied by a GUI that allows the user to perform real-time configuration and monitoring of the power (...)
Test report: PDF
Schematic: PDF
Package Pins Download
VQFN-CLIP (RVE) 28 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos