TPS55386

ACTIVE

4.5V to 28V Input, Dual 3A Outputs, 600kHz Step-Down Converter with External Compensation

Product details

Iout (max) (A) 3 Vin (min) (V) 4.5 Vin (max) (V) 28 Topology Buck Type Converter Switching frequency (min) (kHz) 600 Switching frequency (max) (kHz) 600 Features Enable, Phase Interleaving Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 25.2 Rating Catalog Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0018
Iout (max) (A) 3 Vin (min) (V) 4.5 Vin (max) (V) 28 Topology Buck Type Converter Switching frequency (min) (kHz) 600 Switching frequency (max) (kHz) 600 Features Enable, Phase Interleaving Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 25.2 Rating Catalog Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0018
HTSSOP (PWP) 16 32 mm² 5 x 6.4
  • 4.5-V to 28-V Input Range
  • Output Voltage 0.8 V to 90% of Input Voltage
  • Output Current Up to 3 A
  • Two Fixed Switching Frequency Versions:
    • TPS55383: 300 kHz
    • TPS55386: 600 kHz
  • Three Selectable Levels of Overcurrent Protection (Output 2)
  • 0.8-V 1.75% Voltage Reference
  • 2.1-ms Internal Soft Start
  • Dual PWM Outputs 180° Out-of-Phase
  • Ratiometric or Sequential Startup Modes
  • Configurable as Dual Output or Two-Channel Single Output Multiphase for 6 amp Capability
  • 85-Ω Internal High-Side MOSFETs
  • Current Mode Control with External Compensation
  • Pulse-by-Pulse Overcurrent Protection
  • Thermal Shutdown Protection at +148°C
  • 16-Pin PowerPAD HTSSOP package
  • APPLICATIONS
    • Set Top Box
    • Digital TV
    • Power for DSP
    • Consumer Electronics

PowerPAD Is a trademark of Texas Instruments.
All other trademarks are the property of their respective ownersPower.

  • 4.5-V to 28-V Input Range
  • Output Voltage 0.8 V to 90% of Input Voltage
  • Output Current Up to 3 A
  • Two Fixed Switching Frequency Versions:
    • TPS55383: 300 kHz
    • TPS55386: 600 kHz
  • Three Selectable Levels of Overcurrent Protection (Output 2)
  • 0.8-V 1.75% Voltage Reference
  • 2.1-ms Internal Soft Start
  • Dual PWM Outputs 180° Out-of-Phase
  • Ratiometric or Sequential Startup Modes
  • Configurable as Dual Output or Two-Channel Single Output Multiphase for 6 amp Capability
  • 85-Ω Internal High-Side MOSFETs
  • Current Mode Control with External Compensation
  • Pulse-by-Pulse Overcurrent Protection
  • Thermal Shutdown Protection at +148°C
  • 16-Pin PowerPAD HTSSOP package
  • APPLICATIONS
    • Set Top Box
    • Digital TV
    • Power for DSP
    • Consumer Electronics

PowerPAD Is a trademark of Texas Instruments.
All other trademarks are the property of their respective ownersPower.

The TPS55383 and TPS55386 are dual output, non-synchronous buck converters capable of supporting 3-A output applications that operate from a 4.5-V to 28-V input supply voltage, and require output voltages between 0.8 V and 90% of the input voltage.

With an internally-determined operating frequency and soft start time, these converters provide many features with a minimum of external components. The outputs of the two error amplifiers are accessible allowing user optimization of the feedback loop under a wide range of output filter characteristics. Channel 1 overcurrent protection is set at 4.5 A, while Channel 2 overcurrent protection level is selected by connecting a pin to ground, to BP, or left floating. The setting levels are used to allow for scaling of external components for applications that do not need the full load capability of both outputs.

The outputs may be enabled independently, or configured to allow either ratiometric or sequential startup sequencing. Additionally, the two outputs may be powered from different sources.

The TPS55383 and TPS55386 are dual output, non-synchronous buck converters capable of supporting 3-A output applications that operate from a 4.5-V to 28-V input supply voltage, and require output voltages between 0.8 V and 90% of the input voltage.

With an internally-determined operating frequency and soft start time, these converters provide many features with a minimum of external components. The outputs of the two error amplifiers are accessible allowing user optimization of the feedback loop under a wide range of output filter characteristics. Channel 1 overcurrent protection is set at 4.5 A, while Channel 2 overcurrent protection level is selected by connecting a pin to ground, to BP, or left floating. The setting levels are used to allow for scaling of external components for applications that do not need the full load capability of both outputs.

The outputs may be enabled independently, or configured to allow either ratiometric or sequential startup sequencing. Additionally, the two outputs may be powered from different sources.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TPS5538X 3-A DUAL NON-SYNCHRONOUS CONVERTER WITH INTEGRATED HIGH-SIDE MOSFET datasheet 26 Sep 2008
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
EVM User's guide Using the TPS55386EVM-363 A 12V Input 5.0V & 3.3V Output 3A Non-Sync Buck Conver 07 Nov 2008

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS55386EVM-363 — TPS55386 13.2V Input, 3.3 & 5V Dual Output, 3A Evaluation Module

The TPS55383EVM-363 evaluation module (EVM) is a dual non-synchronous buck converter providing fixed 5.0V and 3.3V output at up to 3A each from a 12-V input bus. The EVM is designed to start up from a single supply, so no additional bias voltage is required for start-up. The module uses the (...)

User guide: PDF
Not available on TI.com
Simulation model

TPS55386 TINA-TI Average 3.3V Reference Design

SLUM048.ZIP (166 KB) - TINA-TI Reference Design
Simulation model

TPS55386 TINA-TI Average 5V Reference Design

SLUM049.ZIP (166 KB) - TINA-TI Reference Design
Simulation model

TPS55386 TINA-TI Average Spice Model

SLUM050.ZIP (4 KB) - TINA-TI Spice Model
Simulation model

TPS55386 TINA-TI Transient Reference Design

SLIM059.TSC (1033 KB) - TINA-TI Reference Design
Simulation model

TPS55386 TINA-TI Transient Spice Model

SLIM060.TSM (25 KB) - TINA-TI Spice Model
Simulation model

TPS55386 Unencrypted PSpice Average Model Package (Rev. A)

SLUM093A.ZIP (131 KB) - PSpice Model
Simulation model

TPS55386 Unencrypted PSpice Transient Model Package (Rev. A)

SLIM112A.ZIP (141 KB) - PSpice Model
Calculation tool

SLVC184 TPS5538x Designer Rev 1.0

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
TPS55383 4.5V to 28V Input, Dual 3A Outputs, 300kHz Step-Down Converter with External Compensation TPS55386 4.5V to 28V Input, Dual 3A Outputs, 600kHz Step-Down Converter with External Compensation
Package Pins Download
HTSSOP (PWP) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos