TPS560430-Q1

ACTIVE

Automotive qualified SIMPLE SWITCHER® 4-V to 36-V, 600-mA synchronous step-down converter

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LMR34206-Q1 ACTIVE 4.2-V to 42-V, 0.6-A ultra-small synchronous step-down converter 42-V input wettable flank package.

TPS560430-Q1

ACTIVE

Product details

Iout (max) (A) 0.6 Vin (min) (V) 4 Vin (max) (V) 36 Topology Buck Type Converter Switching frequency (min) (kHz) 1785 Switching frequency (max) (kHz) 2415 Features Enable, Forced PWM, Light Load Efficiency, Over Current Protection, Pre-Bias Start-Up, Soft Start Fixed, Synchronous Rectification, Tracking, UVLO adjustable Control mode current mode Vout (min) (V) 1 Vout (max) (V) 34 Rating Automotive Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00008
Iout (max) (A) 0.6 Vin (min) (V) 4 Vin (max) (V) 36 Topology Buck Type Converter Switching frequency (min) (kHz) 1785 Switching frequency (max) (kHz) 2415 Features Enable, Forced PWM, Light Load Efficiency, Over Current Protection, Pre-Bias Start-Up, Soft Start Fixed, Synchronous Rectification, Tracking, UVLO adjustable Control mode current mode Vout (min) (V) 1 Vout (max) (V) 34 Rating Automotive Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00008
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • Qualified for automotive applications
  • AEC-Q100 Qualified
    - Temperature grade 1: –40°C to 125°C ambient operating temperature range
    - ESD HBM classification level 2
    - ESD CDM classification level C5
  • Configured for rugged automotive applications
    • Input voltage range: 4 V to 36 V
    • 600-mA continuous output current
    • Minimum switching-on time: 60 ns
    • Fixed 2.1MHz frequency
    • 98% maximum duty cycle
    • Support startup with pre-biased output
    • Short circuit protection with hiccup mode
    • ±0.5% tolerance voltage reference at room temperature
    • Precision enable
  • Small solution size and ease of use
    • Integrated synchronous rectification
    • Internal compensation for ease of use
    • SOT-23-6 package
  • Two modes in pin-to-pin compatible package
    • PFM and forced PWM (FPWM) options
  • Create a custom design using the TPS560430-Q1 with the WEBENCH® Power Designer
  • Qualified for automotive applications
  • AEC-Q100 Qualified
    - Temperature grade 1: –40°C to 125°C ambient operating temperature range
    - ESD HBM classification level 2
    - ESD CDM classification level C5
  • Configured for rugged automotive applications
    • Input voltage range: 4 V to 36 V
    • 600-mA continuous output current
    • Minimum switching-on time: 60 ns
    • Fixed 2.1MHz frequency
    • 98% maximum duty cycle
    • Support startup with pre-biased output
    • Short circuit protection with hiccup mode
    • ±0.5% tolerance voltage reference at room temperature
    • Precision enable
  • Small solution size and ease of use
    • Integrated synchronous rectification
    • Internal compensation for ease of use
    • SOT-23-6 package
  • Two modes in pin-to-pin compatible package
    • PFM and forced PWM (FPWM) options
  • Create a custom design using the TPS560430-Q1 with the WEBENCH® Power Designer

The TPS560430-Q1 is a wide-VIN, easy to use synchronous buck converter capable of driving up to 600-mA load current. With a wide input range of 4 V to 36 V, the device is suitable for a wide range of automotive applications for power conditioning from an unregulated source.

TPS560430-Q1 operates at 2.1-MHz switching frequency to support use of relatively small inductors for an optimized solution size. It has Eco-mode version to realize high efficiency at light load and FPWM version to achieve constant frequency, small output voltage ripple over the full load range. Soft-start and compensation circuits are implemented internally which allows the device to be used with minimum external components.

The device has built-in protection features, such as cycle-by-cycle current limit, hiccup mode short-circuit protection, and thermal shutdown in case of excessive power dissipation. The TPS560430-Q1 is available in SOT-23-6 package.

The TPS560430-Q1 is a wide-VIN, easy to use synchronous buck converter capable of driving up to 600-mA load current. With a wide input range of 4 V to 36 V, the device is suitable for a wide range of automotive applications for power conditioning from an unregulated source.

TPS560430-Q1 operates at 2.1-MHz switching frequency to support use of relatively small inductors for an optimized solution size. It has Eco-mode version to realize high efficiency at light load and FPWM version to achieve constant frequency, small output voltage ripple over the full load range. Soft-start and compensation circuits are implemented internally which allows the device to be used with minimum external components.

The device has built-in protection features, such as cycle-by-cycle current limit, hiccup mode short-circuit protection, and thermal shutdown in case of excessive power dissipation. The TPS560430-Q1 is available in SOT-23-6 package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TPS560430-Q1 SIMPLE SWITCHER 4-V to 36-V, 600-mA Synchronous Buck Converter datasheet (Rev. A) PDF | HTML 05 Jun 2019
User guide TPS560430-Q1 Evaluation Module User's Guide (Rev. A) PDF | HTML 23 Jan 2024
Functional safety information TPS560430-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML 07 Feb 2023
Application note Reduce Conducted EMI in Automotive Buck Converter Applications 31 Jul 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS560430QEVM — Wide VIN synchronous step-down converter evaluation module

The TPS560430Q evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS560430-Q1 series step-down converters. The TPS560430QEVM operates from 7.5-V to 36-V input (12-V nominal) and provides a 5.0-V output at 600 mA. The board has jumper connector to enable or disable (...)
User guide: PDF | HTML
Not available on TI.com
Package Pins Download
SOT-23 (DBV) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos