Protected DC bus input power and control power supply reference design for low-voltage servo drives

This reference design uses an ORing controller, the LM5050-1 to provide protection against reverse polarity and reverse current. In conjunction, the LM5069 hot swap controller is used for overcurrent, over voltage, under voltage protection, and inrush current limitation. The design also features (...)
- TI Devices
- TPS2662
- CSD19536KTT
- LM5069
- LP38691
- LM5050-1
- + More
- LM5164
- TPS22919
- TPS2121
- TPS3703-Q1
- CSD25501F3
- TPS560430
- Less
Protected DC bus input power and control power supply reference design for low-voltage servo drives

This reference design uses an ORing controller, the LM5050-1 to provide protection against reverse polarity and reverse current. In conjunction, the LM5069 hot swap controller is used for overcurrent, over voltage, under voltage protection, and inrush current limitation. The design also features (...)
- TI Devices
- TPS2662
- CSD19536KTT
- LM5069
- LP38691
- LM5050-1
- + More
- LM5164
- TPS22919
- TPS2121
- TPS3703-Q1
- CSD25501F3
- TPS560430
- Less
1-kW, 80 Plus titanium, GaN CCM totem pole bridgeless PFC and half-bridge LLC reference design

This reference design is a digitally controlled, compact 1-kW AC/DC power supply design for server power supply unit (PSU) and telecom rectifier applications. The highly efficient design supports two main power stages, including a front-end continuous conduction (...)
- TI Devices
- UCC27714
- TMCS1100
- OPA2376
- SN74LVC1G3157
- UCC27524
- + More
- UCC28911
- ISO7742
- INA180
- CSD18510Q5B
- TMS320F280049
- TPS560430
- UCC21540
- LMG3410R070
- TMP61
- TLV713P
- Less
>95% Efficiency, 1-kW analog control AC/DC reference design for 5G telecom rectifier

This compact, high efficiency reference design with a 54-V DC, 1000-W output targets 5G telecom power and industrial AC/DC power supplies. The circuit consists of a front-end continuous conduction mode (CCM) power factor correction (PFC) circuit based on the UCC28180, followed by a robust LLC stage (...)
- TI Devices
- UCC27517
- UCC28180
- UCC256403
- TLV9101
- UCC24624
- + More
- MSP430I2021
- UCC28911
- ATL431
- INA180
- TPS560430
- TLV9002
- LM5180
- Less
Smart meter PLC module backup power supply reference design

The TIDA-050033 reference design demonstrates the backup power supply solution for smart meter PLC module. By using a cost-effective boost converter TLV61048, minimum operating voltage is extended to maximize super capacitor usage rate. Smaller size (lower capacitance) super capacitor could be (...)
- TI Devices
- TPS560430
- TL431
- CSD25310Q2
- TLV61048
Non-isolated power architecture with diagnostics reference design for protection relay modules

This reference design showcases non-isolated power supply architectures for protection relays with analog input/output and communication modules generated from 5-, 12-, or 24-V DC input. To generate the power supplies the design uses DC/DC converters with an integrated FET, a power module with an (...)
- TI Devices
- TL431
- TPS3828
- SN74LVC1G125
- SN74LVC2G04
- SN74LVC1G07
- + More
- SN74LVC1G17
- SN74LVC2G34
- REF3025
- TLV1117
- TPS65130
- TPS2115A
- TPS2400
- LM4040
- TPS73801
- OPA2376
- REF5025
- TPS22941
- TPS54331
- TPS54231
- TLV704
- TLV62080
- CSD18531Q5A
- LM2735
- LMZ14201
- LMZ14202
- LMZ14201H
- LM5017
- TPS3839
- CSD17571Q2
- LMT84
- TLV62084
- LM5160
- TPS560200
- TPS561201
- LM5165
- TPS82740A
- LM5166
- TPS826721
- TPS7A05
- TPS54202
- LM5160A
- TPS7A39
- LM74610-Q1
- TPS3710
- LM27762
- LM76002
- LM76003
- TPS54302
- TPS54202H
- INA211-Q1
- LMR33630
- REF3425
- LMZM23601
- TPS2662
- TLV62569
- TVS3300
- TPS62821
- TPS22917
- TMP235
- LMR33620
- TPS560430
- LMR36006
- LMR36015
- TPS3840
- TVS1400
- TVS2700
- TVS0500
- LMZM23600
- Less
13-V to 36-V in, 12-V 125-mA output power module reference design with 0.1% output voltage ripple

This e-meter applications reference design implements a synchronous buck converter TPS560430 with high efficiency. The efficiency is up to 91.8% at 18-V input and 125-mA output. The output voltage ripple is less than 0.1% of output voltage. The design is available in a compact form factor with 16 mm (...)
1 Phase AC Input, 5W 4 Rail Outputs Reference Design for E-meter

The reference design was designed for the 1 phase smart meter application. It uses the UCC28600 quasi-resonant flyback controller to generate four 3KV isolated output rails from an extremely wide input source from 85VAC to 300VAC. The four output rails have independent protections to improve system (...)
- TI Devices
- TL431
- UCC28600
- TPS709
- TLV760
- TPS560430
- + More
3 Phase AC Input, 12W Output Reference Design for E-meter

This reference design was designed for the 3 Phase E-meter application. It uses the UCC28600 quasi-resonant flyback controller to generate three 3KV isolated output rails from an extremely wide input source from 110VAC to 420VAC. The 3 output rails have independent protections to improve system (...)
- TI Devices
- TL431
- UCC28600
- LP2992
- TPS560430