TPS561201 (ACTIVE)

4.5V to 17V Input, 1A Synchronous Step-Down Converter

4.5V to 17V Input, 1A Synchronous Step-Down Converter - TPS561201
 

Quality & environmental data

Part # Eco Plan* Lead / Ball Finish MSL Rating / Peak Reflow Details DPPM / MTBF / FIT Rate
RoHS Compliant TPS561201DDCR     Green (RoHS & no Sb/Br)  CU SN  Level-1-260C-UNLIM View View
RoHS Compliant TPS561201DDCT     Green (RoHS & no Sb/Br)  CU SN  Level-1-260C-UNLIM View View

* Eco-friendly classification: RoHS, RoHS Exempt or non-RoHS & Green or non-Green-please click on the Product Content Details "View" link in the table above for the latest information and additional product content details.

If the information you are requesting is not available online at this time, contact the Customer Support Center regarding the availability of this information.