TPS562201 (ACTIVE) 4.5V to 17V Input, 2A Output, Synchronous Step-Down Converter

 

Models (2)

Title Category Type Size (KB) Date Views
TPS562201 PSpice Transient Model (Rev. A) PSpice Model ZIP 114 KB 19 Jan 2016 0 views
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 245 KB 06 Nov 2015 0 views

Design kits & evaluation modules (1)

Name Part# Type
2-A, SWIFT Step-Down Voltage Converter Evaluation Module TPS562201EVM-715 Evaluation Modules & Boards

Reference designs

TI Designs Reference Design Library is a robust reference design library spanning analog, embedded processor and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs and design files to speed your time to market. Search and download designs at ti.com/tidesigns

TI Designs

IEEE802.3at Type-1 PoE and 12V adapter input to point of load reference design for IP network camera

Power over Ethernet (PoE) enables power to be delivered over the same ethernet cable as data with no danger of cross-talk, interference, or corruption of the data streams. This reference design showcases end-to-end power tree for an IP network camera powered using PoE or 12-V adapter based on the (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS562201

  Min   Max Range
Vin  V 4.5 to 17.0V
Vout  V 0.77 to 7V
Iout  A ≤ 2A
Ambient Temp  °C -40 to 150°C