TPS562231

ACTIVE

4.5-V to 17-V input, 2-A output, synchronous step-down converter

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
NEW TPS562203 ACTIVE 4.2-V to 17-V input, 2-A synchronous buck converter in SOT563 with eco-mode Pin-to-pin with higher efficiency.

Product details

Iout (max) (A) 2 Vin (min) (V) 4.5 Vin (max) (V) 17 Topology Buck Type Converter Switching frequency (min) (kHz) 850 Switching frequency (max) (kHz) 850 Features Light Load Efficiency, Over Current Protection, Soft Start Fixed, UVLO Fixed Control mode D-CAP3 Vout (min) (V) 0.6 Vout (max) (V) 7 Rating Catalog Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00022
Iout (max) (A) 2 Vin (min) (V) 4.5 Vin (max) (V) 17 Topology Buck Type Converter Switching frequency (min) (kHz) 850 Switching frequency (max) (kHz) 850 Features Light Load Efficiency, Over Current Protection, Soft Start Fixed, UVLO Fixed Control mode D-CAP3 Vout (min) (V) 0.6 Vout (max) (V) 7 Rating Catalog Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00022
SOT-5X3 (DRL) 6 2.56 mm² 1.6 x 1.6
  • 2-A converter integrated 95-mΩ and 55-mΩ FETs
  • D-CAP3™ Mode Control with fast transient response
  • Input voltage range: 4.5 V to 17 V
  • Output voltage range: 0.6 V to 7 V
  • Pulse skip mode
  • 850-kHz switching frequency
  • Low shutdown current less than 2 µA (typical)
  • 2% feedback voltage accuracy (25ºC)
  • Startup from pre-biased output voltage
  • Cycle-by-cycle over current limit
  • Hiccup-mode over current protection
  • Non-latch UVP and TSD protections
  • 6-pin SOT563 package
  • Precision enable
  • Pin-to-pin compatible with TPS563231
  • 2-A converter integrated 95-mΩ and 55-mΩ FETs
  • D-CAP3™ Mode Control with fast transient response
  • Input voltage range: 4.5 V to 17 V
  • Output voltage range: 0.6 V to 7 V
  • Pulse skip mode
  • 850-kHz switching frequency
  • Low shutdown current less than 2 µA (typical)
  • 2% feedback voltage accuracy (25ºC)
  • Startup from pre-biased output voltage
  • Cycle-by-cycle over current limit
  • Hiccup-mode over current protection
  • Non-latch UVP and TSD protections
  • 6-pin SOT563 package
  • Precision enable
  • Pin-to-pin compatible with TPS563231

The TPS562231 is a simple, easy-to-use, 2-A synchronous step-down converter in SOT563 package.

The device is optimized to operate with minimum external component counts, and also optimized to achieve low standby current.

These switch mode power supply (SMPS) devices employ D-CAP3 mode control providing a fast transient response and supporting both low-equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components.

During light load operation, TPS562231 operates in pulse skip mode (PSM), which maintains high efficiency. The TPS562231 is available in a 6-pin 1.6-mm × 1.6-mm SOT563 (DRL) package, and specified from a –40°C to 125°C junction temperature.

The TPS562231 is a simple, easy-to-use, 2-A synchronous step-down converter in SOT563 package.

The device is optimized to operate with minimum external component counts, and also optimized to achieve low standby current.

These switch mode power supply (SMPS) devices employ D-CAP3 mode control providing a fast transient response and supporting both low-equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components.

During light load operation, TPS562231 operates in pulse skip mode (PSM), which maintains high efficiency. The TPS562231 is available in a 6-pin 1.6-mm × 1.6-mm SOT563 (DRL) package, and specified from a –40°C to 125°C junction temperature.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS562211 ACTIVE 4.2-V to 18-V, 2-A, synchronous buck converter with 1% accuracy, PG/SS and PFM/forced-PWM in SOT583 With soft-start and power good

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS562231EVM — 2-A, synchronous step-down converter evaluation module

The TPS562231 is a simple, easy-to-use, 2-A synchronous step-down converter with Eco-Mode in SOT563-6 package. The TPS562231 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS562231 step-down converter. The TPS562231EVM operates from 4.5-V to 17-V (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS562231 PSpice Transient Model

SLUM682.ZIP (89 KB) - PSpice Model
Package Pins Download
SOT-5X3 (DRL) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos