NEW

TPS563206

ACTIVE

4.2-V to 17-V input, 3-A synchronous buck converter in SOT563

Product details

Iout (max) (A) 3 Vin (min) (V) 4.2 Vin (max) (V) 17 Topology Buck Type Converter Switching frequency (min) (kHz) 600 Switching frequency (max) (kHz) 600 Features Enable, Forced PWM, Over Current Protection, Soft Start Fixed, Synchronous Rectification Control mode D-CAP3 Vout (min) (V) 0.6 Vout (max) (V) 7 Rating Catalog Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00035
Iout (max) (A) 3 Vin (min) (V) 4.2 Vin (max) (V) 17 Topology Buck Type Converter Switching frequency (min) (kHz) 600 Switching frequency (max) (kHz) 600 Features Enable, Forced PWM, Over Current Protection, Soft Start Fixed, Synchronous Rectification Control mode D-CAP3 Vout (min) (V) 0.6 Vout (max) (V) 7 Rating Catalog Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00035
SOT-5X3 (DRL) 6 2.56 mm² 1.6 x 1.6
  • Configured for a wide range of applications
    • Input voltage range: 4.2V to 17V
    • Output voltage range: 0.6V to 7V
    • Reference voltage: 0.6V
    • ±1.5% reference voltage accuracy at 25°C
    • ±2% reference voltage accuracy from –40°C to 125°C
    • Integrated 100mΩ and 55mΩ FETs
    • Low quiescent current for TPS563203: 110µA
    • Switching frequency: 600kHz
    • Maximum 95% large duty cycle operation
    • Fixed soft-start time: 1.4ms
  • Easy of use and small design size
    • Eco-mode at light loading for TPS563203
    • FCCM mode at light loading for TPS563206
    • D-CAP3™ control mode with fast transient response
    • Support start-up with prebiased output
    • Non-latch for OT and UVLO protection
    • Cycle-by-cycle overcurrent limit
    • Hiccup mode for UV protection
    • Operating junction temperature range from –40°C to 125°C
    • SOT563 package, 1.6mm × 1.6mm
  • Create a custom design using the TPS563203 with the WEBENCH® Power Designer
  • Create a custom design using the TPS563206 with the WEBENCH® Power Designer
  • Configured for a wide range of applications
    • Input voltage range: 4.2V to 17V
    • Output voltage range: 0.6V to 7V
    • Reference voltage: 0.6V
    • ±1.5% reference voltage accuracy at 25°C
    • ±2% reference voltage accuracy from –40°C to 125°C
    • Integrated 100mΩ and 55mΩ FETs
    • Low quiescent current for TPS563203: 110µA
    • Switching frequency: 600kHz
    • Maximum 95% large duty cycle operation
    • Fixed soft-start time: 1.4ms
  • Easy of use and small design size
    • Eco-mode at light loading for TPS563203
    • FCCM mode at light loading for TPS563206
    • D-CAP3™ control mode with fast transient response
    • Support start-up with prebiased output
    • Non-latch for OT and UVLO protection
    • Cycle-by-cycle overcurrent limit
    • Hiccup mode for UV protection
    • Operating junction temperature range from –40°C to 125°C
    • SOT563 package, 1.6mm × 1.6mm
  • Create a custom design using the TPS563203 with the WEBENCH® Power Designer
  • Create a custom design using the TPS563206 with the WEBENCH® Power Designer

TPS563203, TPS563206 are simple, easy-to-use, 3A synchronous buck converters in a SOT563 package.

The devices are designed to operate with minimum external component counts and designed to achieve low standby current.

This switch mode power supply (SMPS) device employs D-CAP3 control mode providing a fast transient response and supporting both low-equivalent series resistance (ESR) output capacitors, such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components.

TPS563203 operates in Eco-mode, which maintains high-efficiency during light load operation. TPS563206 operates in FCCM mode, which keeps the same frequency and lower output ripple during all load conditions. The device integrates complete protection through OCP, UVLO, OTP, and UVP with hiccup. TPS56320x is available in a 6-pin, 1.6mm × 1.6mm SOT563 (DRL) package and specified from a –40°C to 125°C junction temperature.

TPS563203, TPS563206 are simple, easy-to-use, 3A synchronous buck converters in a SOT563 package.

The devices are designed to operate with minimum external component counts and designed to achieve low standby current.

This switch mode power supply (SMPS) device employs D-CAP3 control mode providing a fast transient response and supporting both low-equivalent series resistance (ESR) output capacitors, such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components.

TPS563203 operates in Eco-mode, which maintains high-efficiency during light load operation. TPS563206 operates in FCCM mode, which keeps the same frequency and lower output ripple during all load conditions. The device integrates complete protection through OCP, UVLO, OTP, and UVP with hiccup. TPS56320x is available in a 6-pin, 1.6mm × 1.6mm SOT563 (DRL) package and specified from a –40°C to 125°C junction temperature.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
NEW TPS562206 ACTIVE 4.2-V to 17-V input, 2-A synchronous buck converter in SOT563 with FCCM mode Pin-compatible alternative with 2-A output current
NEW TPS563203 ACTIVE 4.2-V to 17-V input, 3-A synchronous buck converter in SOT563 Pin-compatible alternative with ECO mode.
Similar functionality to the compared device
NEW TPS563257 ACTIVE 3-V to 17-V input voltage, 3-A, 1.2-MHz synchronous buck converter in SOT563 Higher switching frequency option in same package

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TPS56320x 4.2V to 17V Input, 3A, Synchronous Buck Converter in SOT563 datasheet (Rev. A) PDF | HTML 11 Jan 2024
Application note How to Co-Layout Three Common SOT-563 Package Pinouts (Rev. A) PDF | HTML 25 Jan 2024
EVM User's guide TPS563203 and TPS563206 Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 16 Aug 2023
Certificate TPS563206EVM EU RoHS Declaration of Conformity (DoC) 16 Mar 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS563206EVM — TPS563206 evaluation module for 3-A synchronous step-down converter in SOT-563 package

The TPS563206 evaluation module (EVM) is a development platform for the TPS563206, which is a 3-A synchronous step-down converter in a SOT-563 package. TPS563206EVM operates from 3-V to 17-V input, 12 V (nom), and provides a 1.05-V output at 3 A. It also includes AC signal injection terminals for (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS563206 PSPICE Model

SLUM872.ZIP (850 KB) - PSpice Model
Package Pins Download
SOT-5X3 (DRL) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos