TPS563249 (ACTIVE) 17-V, 3-A, constant 1.4-MHz synchronous step-down voltage regulator

 

Models (1)

Title Category Type Size (KB) Date Views
TPS563249 PSpice Transient Model PSpice Model ZIP 84 KB 09 Jan 2019 0 views

Design kits & evaluation modules (1)

Name Part# Type
3-A, regulator evaluation module TPS563249EVM-031 Evaluation Modules & Boards
New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS563249

  Min   Max Range
Vin  V 4.5 to 17.0V
Vout  V 0.6 to 7V
Iout  A ≤ 3A
Ambient Temp  °C -40 to 125°C