NEW

TPS563252

ACTIVE

3-V to 17-V input voltage, 3-A, 1.2-Mhz synchronous buck converter in SOT563

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 3 Vin (min) (V) 3 Vin (max) (V) 17 Switching frequency (min) (kHz) 1200 Switching frequency (max) (kHz) 1200 Features Enable, Light Load Efficiency, Power good, Soft Start Fixed Control mode D-CAP Vout (min) (V) 0.6 Vout (max) (V) 10 Iq (typ) (A) 0.00012
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 3 Vin (min) (V) 3 Vin (max) (V) 17 Switching frequency (min) (kHz) 1200 Switching frequency (max) (kHz) 1200 Features Enable, Light Load Efficiency, Power good, Soft Start Fixed Control mode D-CAP Vout (min) (V) 0.6 Vout (max) (V) 10 Iq (typ) (A) 0.00012
SOT-5X3 (DRL) 6 2.56 mm² 1.6 x 1.6
  • Configured for a wide range of applications
    • 3-V to 17-V input voltage range
    • 0.6-V to 10-V output voltage range
    • 0.6-V reference voltage
    • ±1% reference accuracy at 25°C
    • ±1.5% reference accuracy at –40°C to 125°C
    • Integrated 55.0-mΩ and 24.3-mΩ MOSFETs
    • 100-µA low quiescent current
    • 1.2-MHz switching frequency
    • Maximum 95% large duty cycle operation
    • Precision EN threshold voltage
    • 1.6-ms fixed typical soft-start time
  • Ease of use and small solution size
    • TPS563252 Eco-mode, TPS563257 FCCM mode at light loading
    • D-CAP3™ control mode
    • Easy layout with integrated bootstrap capacitor
    • Support start-up with prebiased output
    • Open-drain power-good indicator
    • Non-latch for OV, OT, and UVLO protection
    • Hiccup mode for UV protection
    • Cycle-by-cycle OC and NOC protection
    • 1.6-mm × 1.6-mm SOT-563 package
  • Create a custom design using the TPS563252 with the WEBENCH Power Designer
  • Create a custom design using the TPS563257 with the WEBENCH Power Designer
  • Configured for a wide range of applications
    • 3-V to 17-V input voltage range
    • 0.6-V to 10-V output voltage range
    • 0.6-V reference voltage
    • ±1% reference accuracy at 25°C
    • ±1.5% reference accuracy at –40°C to 125°C
    • Integrated 55.0-mΩ and 24.3-mΩ MOSFETs
    • 100-µA low quiescent current
    • 1.2-MHz switching frequency
    • Maximum 95% large duty cycle operation
    • Precision EN threshold voltage
    • 1.6-ms fixed typical soft-start time
  • Ease of use and small solution size
    • TPS563252 Eco-mode, TPS563257 FCCM mode at light loading
    • D-CAP3™ control mode
    • Easy layout with integrated bootstrap capacitor
    • Support start-up with prebiased output
    • Open-drain power-good indicator
    • Non-latch for OV, OT, and UVLO protection
    • Hiccup mode for UV protection
    • Cycle-by-cycle OC and NOC protection
    • 1.6-mm × 1.6-mm SOT-563 package
  • Create a custom design using the TPS563252 with the WEBENCH Power Designer
  • Create a custom design using the TPS563257 with the WEBENCH Power Designer

The TPS56325x is a simple, easy-to-use, high efficiency, high power density, synchronous buck converter with input voltage ranging from 3 V to 17 V and supports up to 3-A continuous current at output voltages between 0.6 V and 10 V.

The TPS56325x employs D-CAP3 control mode to provide a fast transient response and to support low-ESR output capacitors with no requirement for external compensation. The device can support up to 95% duty cycle operation. Integrated bootstrap capacitor helps achieve single layer PCB and can save total BOM cost.

The TPS563252 operates in Eco-mode, which maintains high efficiency during light loading. The TPS563257 operates in FCCM mode, which keeps the same frequency and lower output ripple during all load conditions. The device integrates complete protection through OVP, OCP, UVLO, OTP, and UVP with hiccup.

The device is available in 1.6 mm × 1.6 mm SOT-563 package. The junction temperature is specified from –40°C to 125°C.

The TPS56325x is a simple, easy-to-use, high efficiency, high power density, synchronous buck converter with input voltage ranging from 3 V to 17 V and supports up to 3-A continuous current at output voltages between 0.6 V and 10 V.

The TPS56325x employs D-CAP3 control mode to provide a fast transient response and to support low-ESR output capacitors with no requirement for external compensation. The device can support up to 95% duty cycle operation. Integrated bootstrap capacitor helps achieve single layer PCB and can save total BOM cost.

The TPS563252 operates in Eco-mode, which maintains high efficiency during light loading. The TPS563257 operates in FCCM mode, which keeps the same frequency and lower output ripple during all load conditions. The device integrates complete protection through OVP, OCP, UVLO, OTP, and UVP with hiccup.

The device is available in 1.6 mm × 1.6 mm SOT-563 package. The junction temperature is specified from –40°C to 125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
NEW TPS563257 ACTIVE 3-V to 17-V input voltage, 3-A, 1.2-MHz synchronous buck converter in SOT563 Pin-compatible with FCCM mode.
Similar functionality to the compared device
NEW TPS563203 ACTIVE 4.2-V to 17-V input, 3-A synchronous buck converter in SOT563 Lower switching frequency option in same package

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet TPS56325x 3-V to 17-V Input, 3-A, Synchronous Buck Converters in SOT-563 Package datasheet (Rev. A) PDF | HTML 04 May 2023
Application note How to Co-Layout Three Common SOT-563 Package Pinouts (Rev. A) PDF | HTML 25 Jan 2024
Application brief Solving power design challenges in oscilloscope applications PDF | HTML 31 Oct 2023
Application note How to Select Inductor and Output Capacitor for TPS56x25x PDF | HTML 15 Aug 2023
Application note How to do Co-Layout Between SOT-563 Package and SOT-236 Package (Rev. A) PDF | HTML 10 Jul 2023
EVM User's guide TPS563252 and TPS563257 Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 22 Mar 2023
Certificate TPS563252EVM EU RoHS Declaration of Conformity (DoC) 28 Jul 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS563252EVM — TPS563252 evaluation module for 3-A, synchronous step-down converter in SOT563

TPS563252 evaluation module (EVM) is a simple, easy-to-use, 3-A synchronous step-down converter in SOT563 package. TPS563252EVM is a fully assembled and tested circuit for evaluating the TPS563252 step-down converter. TPS563252EVM operates from 3-V to 16-V input, 12-V nominal, and provides a (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS562242 PSpice Model

SLUM860.ZIP (153 KB) - PSpice Model
Simulation model

TPS563252 PSPICE Model

SLUM856.ZIP (151 KB) - PSpice Model
Package Pins Download
SOT-5X3 (DRL) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos