TPS564208 4.5V to 17V Input, 4A Output, Synchronous Step-Down Converter | TI.com

TPS564208 (ACTIVE)

4.5V to 17V Input, 4A Output, Synchronous Step-Down Converter

 

Description

The TPS564208 is a simple, easy-to-use, 4-A synchronous step-down converter in SOT-23 package.

The device is optimized to operate with minimum external component count and also optimized to achieve low standby current.

These switch mode power supply (SMPS) devices employ D-CAP2 mode control providing a fast transient response and supporting both low-equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components.

The TPS564208 is available in a 6-pin 1.6-mm × 2.9-mm SOT (DDC) package, and specified from a –40°C to 125°C junction temperature.

Features

  • TPS564208 4-A Converter Integrated 50-mΩ and 22-mΩ FETs
  • D-CAP2™ Mode Control with Fast Transient Response
  • Input Voltage Range: 4.5 V to 17 V
  • Output Voltage Range: 0.76 V to 7 V
  • Continuous Current Mode
  • 560-kHz Switching Frequency
  • Low Shutdown Current Less than 10 µA
  • 1.6% Feedback Voltage Accuracy (25ºC)
  • Startup from Pre-Biased Output Voltage
  • Cycle-by-Cycle Overcurrent Limit
  • Hiccup-mode Overcurrent Protection
  • Non-Latch UVP and TSD Protections
  • Fixed Soft Start: 1.0 ms
  • Create a Custom Design Using the TPS564208 With the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Buck converters (integrated switch)

 
Vin (Min) (V)
Vin (Max) (V)
Vout (Min) (V)
Vout (Max) (V)
Iout (Max) (A)
Regulated outputs (#)
Switching Frequency (Min) (kHz)
Switching Frequency (Max) (kHz)
Iq (Typ) (mA)
Features
Control mode
Duty cycle (Max) (%)
Operating temperature range (C)
Rating
Package Group
Type
Package size: mm2:W x L (PKG)
TPS564208 TPS561208 TPS562201 TPS562208 TPS562209 TPS562219A TPS563201 TPS563208 TPS563209 TPS563210A TPS563219A TPS563240 TPS563249 TPS564201 TPS565201 TPS565208
4.5     4.5     4.5     4.5     4.5     4.5     4.5     4.5     4.5     4.5     4.5     4.5     4.5     4.5     4.5     4.5    
17     17     17     17     17     17     17     17     17     17     17     17     17     17     17     17    
0.76     0.76     0.76     0.76     0.76     0.76     0.76     0.76     0.76     0.76     0.76     0.6     0.6     0.76     0.76     0.76    
7     7     7     7     7     5.5     7     7     7     7     5.5     7     7     7     7     7    
4     1     2     2     2     2     3     3     3     3     3     2     3     4     5     5    
1     1     1     1     1     1     1     1     1     1     1       1     1     1     1    
560     580     580     580     650     650     580     580     650     650     650       1400     500     500     500    
560     580     580     580     650     650     580     580     650     650     650       1400     600     500     500