TPS565201 4.5V to 17V, 5A, Synchronous Step-Down Voltage Regulator in SOT23 | TI.com

TPS565201 (ACTIVE)

4.5V to 17V, 5A, Synchronous Step-Down Voltage Regulator in SOT23

 

Description

The TPS565201 is a simple, easy-to-use, 5-A synchronous step-down converter.

The device is optimized to operate with minimum external component counts and also optimized to achieve low standby current.

This switch mode power supply (SMPS) device employs D-CAP2™ control, which provides fast transient response and requires no external compensation components. D-CAP2 also allows the use of low-equivalent series resistance (ESR) specialty polymer capacitors and ceramic output capacitors.

The TPS565201 operates in pulse skip mode, maintaining high efficiency during light load operation.

The TPS565201 device is available in a 6-pin 1.6-mm × 2.9-mm SOT (DDC) package, and operates over a –40°C to 125°C junction temperature range.

Features

  • 5-A Maximum Output Current
  • Integrated 31-mΩ and 16-mΩ FETs
  • D-CAP2™ Mode Control with Fast Transient Response
  • Input Voltage Range: 4.5 V to 17 V
  • Output Voltage Range: 0.76 V to 7 V
  • High Efficiency at Light Loads with Pulse-skipping Eco-mode™
  • 500-kHz Switching Frequency
  • ≤1 µA Shutdown Current
  • 1% Feedback Voltage Accuracy
  • Startup from Pre-Biased Output Voltage
  • Cycle-by-Cycle Current Limit
  • Hiccup-mode Overcurrent Protection
  • Non-Latch UVP, UVLO and TSD Protections

All trademarks are the property of their respective owners.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS565201

  Min   Max Range
Vin  V 4.5 to 17.0V
Vout  V 0.765 to 7V
Iout  A ≤ 5A
Ambient Temp  °C -40 to 125°C

Parametrics

Compare all products in Buck converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Control mode Duty cycle (Max) (%) Operating temperature range (C) Rating Package Group Type Package size: mm2:W x L (PKG)
TPS565201 Order now 4.5     17     0.76     7     5     1     500     500     0.35     Enable
Light Load Efficiency
Synchronous Rectification    
D-CAP2     80     -40 to 125     Catalog     SOT-23-THIN | 6     Converter     6SOT-23-THIN: 8 mm2: 2.8 x 2.9 (SOT-23-THIN | 6)