TPS565201 (ACTIVE)

4.5V to 17V, 5A, Synchronous Step-Down Voltage Regulator in SOT23

4.5V to 17V, 5A, Synchronous Step-Down Voltage Regulator in SOT23 - TPS565201
 

Models (1)

Title Category Type Size (KB) Date Views
TPS565201 PSpice Transient Model PSpice Model ZIP 73 KB 22 Sep 2017 3 views

Design kits & evaluation modules (1)

Name Part# Type
TPS565201 5A, Synchronous Step-Down Voltage Regulator Evaluation Module TPS565201EVM-858 Evaluation Modules & Boards
New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS565201

  Min   Max Range
Vin  V 4.5 to 17.0V
Vout  V 0.765 to 7V
Iout  A ≤ 5A
Ambient Temp  °C -40 to 125°C


Footprint BOM Cost Efficiency


Preview design