TPS565208

ACTIVE

4.5V to 17V, 5A Synchronous Step-Down Voltage Regulator in SOT23

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS565247 ACTIVE 3-V to 16-V input voltage, 5-A FCCM mode, synchronous buck converter in SOT-563 package Upgrade with improved performance and smaller package.

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 5 Vin (min) (V) 4.5 Vin (max) (V) 17 Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 500 Features Enable, Forced PWM, Soft Start Fixed, Synchronous Rectification Control mode D-CAP2 Vout (min) (V) 0.76 Vout (max) (V) 7 Iq (typ) (A) 0.0006
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 5 Vin (min) (V) 4.5 Vin (max) (V) 17 Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 500 Features Enable, Forced PWM, Soft Start Fixed, Synchronous Rectification Control mode D-CAP2 Vout (min) (V) 0.76 Vout (max) (V) 7 Iq (typ) (A) 0.0006
SOT-23-THN (DDC) 6 8.12 mm² 2.9 x 2.8
  • 5-A Maximum Output Current
  • Integrated 31-mΩ and 16-mΩ FETs
  • D-CAP2™ Mode Control with Fast Transient Response
  • Input Voltage Range: 4.5 V to 17 V
  • Output Voltage Range: 0.76 V to 7 V
  • Continuous Current Mode
  • 500-kHz Switching Frequency
  • Low Shutdown Current of Less than 1 µA
  • 1% Feedback Voltage Accuracy
  • Startup from Pre-biased Output Voltage
  • Cycle-by-Cycle Current Limit
  • Hiccup-mode Overcurrent Protection
  • Non-Latch UVP and TSD Protections
  • Fixed Soft Start: 1.0 ms
  • Create a Custom Design Using the TPS565208 With the WEBENCH® Power Designer
  • 5-A Maximum Output Current
  • Integrated 31-mΩ and 16-mΩ FETs
  • D-CAP2™ Mode Control with Fast Transient Response
  • Input Voltage Range: 4.5 V to 17 V
  • Output Voltage Range: 0.76 V to 7 V
  • Continuous Current Mode
  • 500-kHz Switching Frequency
  • Low Shutdown Current of Less than 1 µA
  • 1% Feedback Voltage Accuracy
  • Startup from Pre-biased Output Voltage
  • Cycle-by-Cycle Current Limit
  • Hiccup-mode Overcurrent Protection
  • Non-Latch UVP and TSD Protections
  • Fixed Soft Start: 1.0 ms
  • Create a Custom Design Using the TPS565208 With the WEBENCH® Power Designer

The TPS565208 is a simple, easy-to-use, 5-A synchronous step-down converter in SOT-23 package.

The device is optimized to operate with minimum external component count and also optimized to achieve low standby current.

This switch mode power supply (SMPS) device employs D-CAP2™ mode control, which provides fast transient response and requires no external compensation components. D-CAP2™ also allows the use of low-equivalent series resistance (ESR) specialty polymer capacitors and ceramic capacitors.

The TPS565208 is available in a 6-pin 1.6-mm × 2.9-mm SOT (DDC) package, and operates over a –40°C to 125°C junction temperature range.

The TPS565208 is a simple, easy-to-use, 5-A synchronous step-down converter in SOT-23 package.

The device is optimized to operate with minimum external component count and also optimized to achieve low standby current.

This switch mode power supply (SMPS) device employs D-CAP2™ mode control, which provides fast transient response and requires no external compensation components. D-CAP2™ also allows the use of low-equivalent series resistance (ESR) specialty polymer capacitors and ceramic capacitors.

The TPS565208 is available in a 6-pin 1.6-mm × 2.9-mm SOT (DDC) package, and operates over a –40°C to 125°C junction temperature range.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet TPS565208 4.5-V to 17-V Input, 5-A Synchronous Step-Down Voltage Regulator in SOT-23 datasheet (Rev. B) PDF | HTML 25 Jun 2018
Application note How to do Co-Layout Between SOT-563 Package and SOT-236 Package (Rev. A) PDF | HTML 10 Jul 2023
EVM User's guide TPS565208 Buck Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 11 Jun 2021
Application note SOT23 Package Thermal Consideration 02 Mar 2018
Application note Optimize DC-DC Layout for SOT Package to Improve Thermal and Voltage Spike 27 Sep 2017
Technical article Keeping DC/DC solutions (super) simple for cost-sensitive applications PDF | HTML 18 Oct 2016
Application note D-CAP2 Frequency Response Model, based on frequency domain analysis of Fixed On- 02 Jan 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS565208EVM-858 — TPS565208 5-A Synchronous Step-Down Voltage Regulator Evaluation Module

The TPS565208 is a single, adaptive on-time, Forced CCM, D-CAP2™ mode, synchronous buck converter requiring a very low external component count. The D-CAP2 control circuit is optimized for low-ESR output capacitors such as POSCAP, SP-CAP, or ceramic types and features fast transient response (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS565208 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMC89A.ZIP (59 KB) - PSpice Model
Package Pins Download
SOT-23-THN (DDC) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos