TPS56637
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
4.5-V to 28-V input, 6-A synchronous buck converter with ULQ-mode

 

Models (1)

Title Category Type Date
TPS56637 PSpice Transient Model PSpice Model ZIP 27 Jun 2019

Design kits & evaluation modules (1)

Name Part# Type
DC-DC Buck Convertor Evaluation Module TPS56637EVM Evaluation Modules & Boards
New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS56637

  Min   Max Range
Vin  V 4.5 to 28.0V
Vout  V 0.6 to 16V
Iout  A ≤ 6A
Ambient Temp  °C -40 to 150°C