TPS56C230

ACTIVE

4.5-V to 18-V, 12-A synchronous SWIFT™ buck converter optimized for solution cost

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 12 Vin (min) (V) 4.5 Vin (max) (V) 18 Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 800 Features Enable, Forced PWM, Light Load Efficiency, Over Current Protection, Power good, Soft Start Adjustable, Synchronous Rectification Control mode D-CAP3 Vout (min) (V) 0.6 Vout (max) (V) 5.5 Iq (typ) (A) 0.00008
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 12 Vin (min) (V) 4.5 Vin (max) (V) 18 Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 800 Features Enable, Forced PWM, Light Load Efficiency, Over Current Protection, Power good, Soft Start Adjustable, Synchronous Rectification Control mode D-CAP3 Vout (min) (V) 0.6 Vout (max) (V) 5.5 Iq (typ) (A) 0.00008
VQFN-HR (RJE) 20 9 mm² 3 x 3
  • Input voltage range: 4.5 V to 18 V
  • Output voltage range: 0.6 V to 5.5 V
  • Supports 12-A continuous output current
  • D-CAP3™ architecture control for fast transient response
  • ±1% feedback voltage accuracy (25°C)
  • Integrated 17-mΩ and 5.9-mΩ FETs
  • Selectable Eco-mode™ and Forced Continuous Conductive Mode (FCCM) by MODE pin
  • 500-kHz switching frequency
  • Adjustable soft-start time with default 1.2 ms
  • Integrated Power Good indicator
  • Built-in output discharge function
  • Cycle-by-cycle over current protection
  • Non-latched over-voltage, under-voltage, over-temperature and under voltage lock-out protections
  • -40°C to 125°C Operating Junction Temperature
  • 20-pin 3.0-mm × 3.0-mm HotRod™ VQFN package
  • Pin to pin compatible with 8-A TPS568230
  • Create a Custom Design Using the TPS56C230 With the WEBENCH® Power Designer
  • Input voltage range: 4.5 V to 18 V
  • Output voltage range: 0.6 V to 5.5 V
  • Supports 12-A continuous output current
  • D-CAP3™ architecture control for fast transient response
  • ±1% feedback voltage accuracy (25°C)
  • Integrated 17-mΩ and 5.9-mΩ FETs
  • Selectable Eco-mode™ and Forced Continuous Conductive Mode (FCCM) by MODE pin
  • 500-kHz switching frequency
  • Adjustable soft-start time with default 1.2 ms
  • Integrated Power Good indicator
  • Built-in output discharge function
  • Cycle-by-cycle over current protection
  • Non-latched over-voltage, under-voltage, over-temperature and under voltage lock-out protections
  • -40°C to 125°C Operating Junction Temperature
  • 20-pin 3.0-mm × 3.0-mm HotRod™ VQFN package
  • Pin to pin compatible with 8-A TPS568230
  • Create a Custom Design Using the TPS56C230 With the WEBENCH® Power Designer

The TPS56C230 is a high efficiency synchronous buck converter with integrated FETs. System designers can use the device in a wide variety of applications since it draws low standby current and requires few external components.

The TPS56C230 employs D-CAP3 control that provides fast transient response and excellent line and load regulation with internal compensation. It also has a proprietary circuit that enables the device to support low equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors.

TPS56C230‘s MODE pin can be used to set Eco-mode or FCCM mode for light-load operation. Eco-mode maintains high efficiency during light load operation, and FCCM mode operations keeps output ripple small at light load. The device supports both internal and external soft-start time option. It has an internal fixed soft-start time 1.2 ms, but if the application needs a longer soft-start time, the external SS pin can be used to achieve it by connecting a external capacitor.

The TPS56C230 integrates power good indicator and provides output discharge function. It provides complete protection including OVP, UVP, OCP, OTP and UVLO. The device is available in a 20-pin 3.0-mm x 3.0-mm HotRod package and the junction temperature is specified from –40°C to 125°C.

The TPS56C230 is a high efficiency synchronous buck converter with integrated FETs. System designers can use the device in a wide variety of applications since it draws low standby current and requires few external components.

The TPS56C230 employs D-CAP3 control that provides fast transient response and excellent line and load regulation with internal compensation. It also has a proprietary circuit that enables the device to support low equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors.

TPS56C230‘s MODE pin can be used to set Eco-mode or FCCM mode for light-load operation. Eco-mode maintains high efficiency during light load operation, and FCCM mode operations keeps output ripple small at light load. The device supports both internal and external soft-start time option. It has an internal fixed soft-start time 1.2 ms, but if the application needs a longer soft-start time, the external SS pin can be used to achieve it by connecting a external capacitor.

The TPS56C230 integrates power good indicator and provides output discharge function. It provides complete protection including OVP, UVP, OCP, OTP and UVLO. The device is available in a 20-pin 3.0-mm x 3.0-mm HotRod package and the junction temperature is specified from –40°C to 125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS51396A ACTIVE 4.5-V to 24-V, 8-A synchronous step-down voltage regulator Lower current equivalent with higher efficiency and wider VIN.
TPS568230 ACTIVE 4.5-V to 18-V, 8-A synchronous SWIFT™ buck converter optimized for solution cost Lower current equivalent part.
Similar functionality to the compared device
TPS56C231 ACTIVE 3.8-V to 17-V, 12-A synchronous buck converter with D-CAP3 control Higher efficiency and thermal performance 12A converter

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TPS56C230 4.5-V to 18-V, 12-A Synchronous Step-Down Converter datasheet (Rev. A) PDF | HTML 28 Aug 2019
Application note Measuring the Bode Plot of D-CAP™, D-CAP2™, and D-CAP3™ DC/DC Converters (Rev. A) PDF | HTML 21 Apr 2023
Application note Understanding OOB Operation PDF | HTML 18 Nov 2022
EVM User's guide TPS56C230 Buck Converter Evaluation Module User's Guide (Rev. B) PDF | HTML 24 Jun 2021
Selection guide Buck Converter Quick Reference Guide (Rev. B) 08 Apr 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS56C230EVM — 12-A buck converter evaluation module

The TPS56C230EVM is designed to help the user easily evaluate and test the operation and functionality of the TPS56C230 buck converter. The EVM converts a 4.5-V to 18-V input voltage to a regulated 1.2-V output voltage that delivers up to 12 A in a 3-mm x 3-mm QFN package. This board includes a (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS56C230 Pspice Transient Model

SLUM698.ZIP (109 KB) - PSpice Model
Package Pins Download
VQFN-HR (RJE) 20 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos