TPS60310

ACTIVE

Single-cell to 3.3-V, 20-mA ultra-low quiescent current charge pump and open-drain power-good output

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Type Charge pump Iout (max) (A) 0.02 Vin (min) (V) 0.9 Vin (max) (V) 1.8 Switching frequency (min) (kHz) 470 Switching frequency (max) (kHz) 900 Features Power good, Regulated, Unregulated Vout (min) (V) 3.3 Vout (max) (V) 3.3 Iq (typ) (µA) 2
Rating Catalog Operating temperature range (°C) -40 to 85 Type Charge pump Iout (max) (A) 0.02 Vin (min) (V) 0.9 Vin (max) (V) 1.8 Switching frequency (min) (kHz) 470 Switching frequency (max) (kHz) 900 Features Power good, Regulated, Unregulated Vout (min) (V) 3.3 Vout (max) (V) 3.3 Iq (typ) (µA) 2
VSSOP (DGS) 10 14.7 mm² 3 x 4.9
  • Regulated 3-V or 3.3-V Output Voltage With up to 20-mA Output Current From a 0.9-V to 1.8-V Input Voltage Range
  • High Power Conversion Efficiency (up to 90%) Over Wide Output Current Range, Optimized for 1.2-V Battery Voltage
  • Snooze Mode for Improved Efficiency at Low-Output Current
  • Additional Output With 2 Times VI (OUT1)
  • Device Quiescent Current Less Than 2 uA
  • Supervisor Included; Open Drain or Push-Pull Power Good Output
  • No Inductors Required/Low EMI
  • Only Five Small, 1-uF Ceramic Capacitors Required
  • Microsmall 10-Pin MSOP Package
  • applications
    • Pagers
    • Battery-Powered Toys
    • Portable Measurement Instruments
    • Home Automation Products
    • Medical Instruments (Like Hearing Instruments)
    • Metering Applications Using MSP430 Microcontroller
    • Portable Smart Card Readers

  • Regulated 3-V or 3.3-V Output Voltage With up to 20-mA Output Current From a 0.9-V to 1.8-V Input Voltage Range
  • High Power Conversion Efficiency (up to 90%) Over Wide Output Current Range, Optimized for 1.2-V Battery Voltage
  • Snooze Mode for Improved Efficiency at Low-Output Current
  • Additional Output With 2 Times VI (OUT1)
  • Device Quiescent Current Less Than 2 uA
  • Supervisor Included; Open Drain or Push-Pull Power Good Output
  • No Inductors Required/Low EMI
  • Only Five Small, 1-uF Ceramic Capacitors Required
  • Microsmall 10-Pin MSOP Package
  • applications
    • Pagers
    • Battery-Powered Toys
    • Portable Measurement Instruments
    • Home Automation Products
    • Medical Instruments (Like Hearing Instruments)
    • Metering Applications Using MSP430 Microcontroller
    • Portable Smart Card Readers

The TPS6031X step-up, regulated charge pumps generate a 3-V ±4% or 3.3-V ±4% output voltage from a 0.9-V to 1.8-V input voltage (one alkaline, NiCd, or NiMH battery).

Only five small 1-uF ceramic capacitors are required to build a complete high-efficiency dc/dc charge pump converter. To achieve the high efficiency over a wide input voltage range, the charge pump automatically selects between a 3x or 4x conversion mode.

Output 1 (OUT1) can deliver a maximum of 40 mA, from a 1-V input, with output 2 (OUT2) not loaded. OUT2 can deliver a maximum of 20 mA, from a 1-V input, with OUT1 not loaded. Both outputs can be loaded at the same time, but the total output current of the first voltage doubler must not exceed 40 mA. For example, the load at OUT1 is 20 mA and the load at output 2 is 10 mA.

In snooze mode, the devices operate with a typical operating current of 2 uA, while the output voltage is maintained at 3.3 V ±10% or 3 V ±10%, respectively. This is lower than the self-discharge current of most batteries. Load current in snooze mode is limited to 2 mA. If the load current increases above 2 mA, the output voltage drops further and the devices automatically exits the snooze mode and operate in normal mode to regulate to the nominal output voltage with higher output currents. The device is set into the snooze mode by taking the SNOOZE\ pin low, and is set into normal operating mode by taking the SNOOZE\ pin high.

A power-good function supervises the output voltage of OUT2 and can be used for power up and power down sequencing. Power-good (PG) is offered as either open-drain or push-pull output.

The TPS6031X step-up, regulated charge pumps generate a 3-V ±4% or 3.3-V ±4% output voltage from a 0.9-V to 1.8-V input voltage (one alkaline, NiCd, or NiMH battery).

Only five small 1-uF ceramic capacitors are required to build a complete high-efficiency dc/dc charge pump converter. To achieve the high efficiency over a wide input voltage range, the charge pump automatically selects between a 3x or 4x conversion mode.

Output 1 (OUT1) can deliver a maximum of 40 mA, from a 1-V input, with output 2 (OUT2) not loaded. OUT2 can deliver a maximum of 20 mA, from a 1-V input, with OUT1 not loaded. Both outputs can be loaded at the same time, but the total output current of the first voltage doubler must not exceed 40 mA. For example, the load at OUT1 is 20 mA and the load at output 2 is 10 mA.

In snooze mode, the devices operate with a typical operating current of 2 uA, while the output voltage is maintained at 3.3 V ±10% or 3 V ±10%, respectively. This is lower than the self-discharge current of most batteries. Load current in snooze mode is limited to 2 mA. If the load current increases above 2 mA, the output voltage drops further and the devices automatically exits the snooze mode and operate in normal mode to regulate to the nominal output voltage with higher output currents. The device is set into the snooze mode by taking the SNOOZE\ pin low, and is set into normal operating mode by taking the SNOOZE\ pin high.

A power-good function supervises the output voltage of OUT2 and can be used for power up and power down sequencing. Power-good (PG) is offered as either open-drain or push-pull output.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Single-Cell to 3.0-V/3.3-V, 20-mA, Dual Output, High-Efficiency Charge Pump with datasheet (Rev. A) 23 Aug 2001

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos