TPS61031

ACTIVE

3.3-V Output, 1-A, 96% Efficient Boost Converter w/20uA Iq in TSSOP-16

Product details

Vin (min) (V) 1.8 Vin (max) (V) 5.5 Topology Boost Type Converter Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 700 Features Synchronous Rectification Vout (min) (V) 3.3 Vout (max) (V) 3.3 Rating Catalog Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00002
Vin (min) (V) 1.8 Vin (max) (V) 5.5 Topology Boost Type Converter Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 700 Features Synchronous Rectification Vout (min) (V) 3.3 Vout (max) (V) 3.3 Rating Catalog Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00002
HTSSOP (PWP) 16 32 mm² 5 x 6.4 VQFN (RSA) 16 16 mm² 4 x 4
  • 96% Efficient Synchronous Boost Converter With
    1000-mA Output Current From 1.8-V Input
  • Device Quiescent Current: 20-µA (Typ)
  • Input Voltage Range: 1.8-V to 5.5-V
  • Fixed and Adjustable Output Voltage Options Up
    to 5.5-V
  • Power Save Mode for Improved Efficiency at Low
    Output Power
  • Low Battery Comparator
  • Low EMI-Converter (Integrated Antiringing Switch)
  • Load Disconnect During Shutdown
  • Over-Temperature Protection
  • Available in a Small 4 mm × 4 mm QFN-16 or in a
    TSSOP-16 Package
  • 96% Efficient Synchronous Boost Converter With
    1000-mA Output Current From 1.8-V Input
  • Device Quiescent Current: 20-µA (Typ)
  • Input Voltage Range: 1.8-V to 5.5-V
  • Fixed and Adjustable Output Voltage Options Up
    to 5.5-V
  • Power Save Mode for Improved Efficiency at Low
    Output Power
  • Low Battery Comparator
  • Low EMI-Converter (Integrated Antiringing Switch)
  • Load Disconnect During Shutdown
  • Over-Temperature Protection
  • Available in a Small 4 mm × 4 mm QFN-16 or in a
    TSSOP-16 Package

The TPS6103x devices provide a power supply solution for products powered by either a one-cell Li-Ion or Li-polymer, or a two to three-cell alkaline, NiCd or NiMH battery. The converter generates a stable output voltage that is either adjusted by an external resistor divider or fixed internally on the chip. It provides high efficient power conversion and is capable of delivering output currents up to 1 A at 5 V at a supply voltage down to 1.8 V. The implemented boost converter is based on a fixed frequency, pulse-width- modulation (PWM) controller using a synchronous rectifier to obtain maximum efficiency. At low load currents the converter enters Power Save mode to maintain a high efficiency over a wide load current range. The Power Save mode can be disabled, forcing the converter to operate at a fixed switching frequency. It can also operate synchronized to an external clock signal that is applied to the SYNC pin. The maximum peak current in the boost switch is limited to a value of 4500 mA.

The converter can be disabled to minimize battery drain. During shutdown, the load is completely disconnected from the battery. A low-EMI mode is implemented to reduce ringing and, in effect, lower radiated electromagnetic energy when the converter enters the discontinuous conduction mode.

The TPS6103x devices provide a power supply solution for products powered by either a one-cell Li-Ion or Li-polymer, or a two to three-cell alkaline, NiCd or NiMH battery. The converter generates a stable output voltage that is either adjusted by an external resistor divider or fixed internally on the chip. It provides high efficient power conversion and is capable of delivering output currents up to 1 A at 5 V at a supply voltage down to 1.8 V. The implemented boost converter is based on a fixed frequency, pulse-width- modulation (PWM) controller using a synchronous rectifier to obtain maximum efficiency. At low load currents the converter enters Power Save mode to maintain a high efficiency over a wide load current range. The Power Save mode can be disabled, forcing the converter to operate at a fixed switching frequency. It can also operate synchronized to an external clock signal that is applied to the SYNC pin. The maximum peak current in the boost switch is limited to a value of 4500 mA.

The converter can be disabled to minimize battery drain. During shutdown, the load is completely disconnected from the battery. A low-EMI mode is implemented to reduce ringing and, in effect, lower radiated electromagnetic energy when the converter enters the discontinuous conduction mode.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS61230 ACTIVE 5-A, adjustable output voltage high efficiency synchronous boost converter For applications requiring smaller package or higher output current.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 14
Type Title Date
* Data sheet TPS6103x 96% Efficient Synchronous Boost Converter With 4A Switch datasheet (Rev. G) PDF | HTML 10 Mar 2015
Application note QFN and SON PCB Attachment (Rev. C) PDF | HTML 06 Dec 2023
Application note 스트컨버터의 전력계 기본 계산 (Rev. D) PDF | HTML 21 Nov 2022
Application note Basic Calculation of a Boost Converter's Power Stage (Rev. D) PDF | HTML 28 Oct 2022
Application note Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 11 Dec 2018
Application note PowerPAD™ Thermally Enhanced Package (Rev. H) 06 Jul 2018
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Optimizing Transient Response of Internally Compensated DC-DC Converters (Rev. B) 29 Nov 2017
Application note Extending the Soft Start Time Without a Soft Start Pin (Rev. B) 15 Jun 2017
EVM User's guide TPS6103x EVM-208 For High Efficient Output Current Boost Converter (Rev. B) 12 Sep 2016
Application note Five Steps to a Good PCB Layout of the Boost Converter PDF | HTML 03 May 2016
Application note Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs 19 Sep 2011
Analog Design Journal IQ: What it is, what it isn’t, and how to use it 17 Jun 2011
Application note Minimizing Ringing at the Switch Node of a Boost Converter 15 Sep 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS61030EVM-029 — TPS61030 Evaluation Module (QFN Package)

The TPS61030EVM-029 is an evaluation tool for the TPS61030 inductive step-up converter in QFN-16 package which can supply voltages up to 5.5V from a 1.8-V to 5.5-V input. The TPS61030EVM-029 uses a TPS61030 adjustable output step-up converter and the appropriate external components to provide a 5-V (...)

User guide: PDF
Not available on TI.com
Evaluation board

TPS61030EVM-208 — TPS61030 Evaluation Module

The TPS61030EVM-208 is an evaluation tool for the TPS61030 inductive boost converter in a TSSOP-16 package that can supply voltages up to 5.5 V from input voltages in the range of 1.8 V to 5.5 V. The EVM is configured to supply an output voltage of 5 V at up to 1000 mA. The EVM can also be used to (...)

User guide: PDF
Not available on TI.com
Evaluation board

TPS61031EVM-208 — TPS61031 Evaluation Module

The TPS61031EVM-208 is an evaluation tool for the TPS61031 inductive boost converter in a TSSOP-16 package that can supply an output voltage of 3.3 V at up to 1000 mA from input voltages in the range of 1.8 V to 5.5 V.

User guide: PDF
Not available on TI.com
Evaluation board

TPS61032EVM-208 — TPS61032 Evaluation Module

The TPS61032EVM-208 is an evaluation tool for the TPS61032 inductive boost converter in a TSSOP-16 package that can supply an output voltage of 5V at up to 1000 mA from input voltages in the range of 1.8V to 5.5V.

User guide: PDF
Not available on TI.com
Simulation model

TPS61031 TINA-TI Reference Design

SLUM116.TSC (196 KB) - TINA-TI Reference Design
Simulation model

TPS61031 TINA-TI Spice (Transient) Model

SLUM115.ZIP (93 KB) - TINA-TI Spice Model
Simulation model

TPS61031 Unencrypted PSpice Transient Model Package (Rev. A)

SLIM127A.ZIP (53 KB) - PSpice Model
Gerber file

TPS6103xVM Gerber Files

SLVC140.ZIP (353 KB)
Package Pins Download
HTSSOP (PWP) 16 View options
VQFN (RSA) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos