NEW

TPS610333-Q1

ACTIVE

Automotive 5-V, 1.85-A boost converter with power good, output discharge and PFM/PWM control

TPS610333-Q1

ACTIVE

Product details

We are not able to display this information. Please refer to the product data sheet.
SOT-5X3 (DRL) 8 3.36 mm² 2.1 x 1.6
  • AEC-Q100 qualified:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
  • Functional Safety-Capable
  • Input voltage range: 1.8V to 5.5 V
  • Output voltage range: 2.2 V to 5.5 V (TPS61033)
    • When FB is connected to VIN output voltage fixed 5.0 V (TPS61033X )
  • Two valley switching current limit options
    • TPS61033-Q1: 5.5-A typical
    • TPS610333-Q1: 1.85-A typical
  • High efficiency and power capability
    • Two 25-mΩ (LS) / 46-mΩ (HS) MOSFETs
    • Support up to 2.4 MHz with small L-C
    • Up to 93.42% efficiency at V IN = 3.3 V, V OUT = 5 V, and I OUT = 1 A
    • Up to 90.78% efficiency at V IN = 3.3 V, V OUT = 5 V, and I OUT = 2 A
  • Extends the system operating time
    • Typical 20-µA quiescent current into V IN pin
    • Typical 5.3µA quiescent current into V OUT pin
    • Typical 0.1-µA shutdown current
  • ±1.5% Reference voltage accuracy over –40°C to +125°C
  • Power good output with window comparator
  • Pin-selectable auto PFM or forced PWM mode at light load
  • Spread spectrum frequency modulation
  • Pass-through mode when V IN > V OUT
  • Safety and robust operation features
    • True disconnection between input and output during shutdown
    • Output overvoltage and thermal shutdown protections
    • Output short-circuit protection
  • 2.1-mm × 1.6-mm SOT-5X3 8-Pin package
  • AEC-Q100 qualified:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
  • Functional Safety-Capable
  • Input voltage range: 1.8V to 5.5 V
  • Output voltage range: 2.2 V to 5.5 V (TPS61033)
    • When FB is connected to VIN output voltage fixed 5.0 V (TPS61033X )
  • Two valley switching current limit options
    • TPS61033-Q1: 5.5-A typical
    • TPS610333-Q1: 1.85-A typical
  • High efficiency and power capability
    • Two 25-mΩ (LS) / 46-mΩ (HS) MOSFETs
    • Support up to 2.4 MHz with small L-C
    • Up to 93.42% efficiency at V IN = 3.3 V, V OUT = 5 V, and I OUT = 1 A
    • Up to 90.78% efficiency at V IN = 3.3 V, V OUT = 5 V, and I OUT = 2 A
  • Extends the system operating time
    • Typical 20-µA quiescent current into V IN pin
    • Typical 5.3µA quiescent current into V OUT pin
    • Typical 0.1-µA shutdown current
  • ±1.5% Reference voltage accuracy over –40°C to +125°C
  • Power good output with window comparator
  • Pin-selectable auto PFM or forced PWM mode at light load
  • Spread spectrum frequency modulation
  • Pass-through mode when V IN > V OUT
  • Safety and robust operation features
    • True disconnection between input and output during shutdown
    • Output overvoltage and thermal shutdown protections
    • Output short-circuit protection
  • 2.1-mm × 1.6-mm SOT-5X3 8-Pin package

The TPS61033-Q1 is a synchronous boost converter. The device provides a power supply solution for portable equipment and smart devices, powered by various batteries and other power supplies. The TPS61033-Q1 has a 5.5-A (typical) valley switch current limit and TPS610333-Q1 has 1.85-A (typical) valley switch current limit over full temperature range.

The TPS61033-Q1 uses adaptive, constant on-time valley-current-control topology to regulate the output voltage and operates at a 2.4-MHz switching frequency. There are two optional modes at light load by configuring the MODE pin: auto PFM mode and forced PWM. These modes balance the efficiency and noise immunity in light load. The TPS61033-Q1 consumes a 20 µA quiescent current from V IN at light load condition. During shutdown, the TPS61033-Q1 is completely disconnected from the input power and only consumes a 0.1 µA current to achieve long battery life. The TPS61033-Q1 has a 5.75-V output overvoltage protection, an output short circuit protection, and thermal shutdown protection.

The TPS61033-Q1 offers a small solution size with a 2.1mm × 1.6mm SOT-5X3 (8) package and a minimum amount of external components.

The TPS61033-Q1 is a synchronous boost converter. The device provides a power supply solution for portable equipment and smart devices, powered by various batteries and other power supplies. The TPS61033-Q1 has a 5.5-A (typical) valley switch current limit and TPS610333-Q1 has 1.85-A (typical) valley switch current limit over full temperature range.

The TPS61033-Q1 uses adaptive, constant on-time valley-current-control topology to regulate the output voltage and operates at a 2.4-MHz switching frequency. There are two optional modes at light load by configuring the MODE pin: auto PFM mode and forced PWM. These modes balance the efficiency and noise immunity in light load. The TPS61033-Q1 consumes a 20 µA quiescent current from V IN at light load condition. During shutdown, the TPS61033-Q1 is completely disconnected from the input power and only consumes a 0.1 µA current to achieve long battery life. The TPS61033-Q1 has a 5.75-V output overvoltage protection, an output short circuit protection, and thermal shutdown protection.

The TPS61033-Q1 offers a small solution size with a 2.1mm × 1.6mm SOT-5X3 (8) package and a minimum amount of external components.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS61033-Q1 5.5-V 5.5-A 2.4-MHz Fully-Integrated Synchronous Boost Converter, with Output Discharge Function datasheet PDF | HTML 10 Nov 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS61033EVM — TPS61033 evaluation module for 5-V, 5-A boost converter with PG and PFM/PWM control

The TPS61033 is a synchronous boost converter providing a power supply solution for portable equipment and smart devices powered by various batteries and other power supply. During shutdown, the TPS61033 is completely disconnected from the input power and only consumes a 0.1-μA current to (...)

User guide: PDF | HTML
Not available on TI.com
Package Pins Download
SOT-5X3 (DRL) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos