TPS61085A-Q1

ACTIVE

650-kHz and 1.2-MHz, 18.5-V step-up DC/DC converter, AEC-Q100 qualified

TPS61085A-Q1

ACTIVE

Product details

Rating Automotive Operating temperature range (°C) -40 to 125 Topology Boost Type Converter Vin (min) (V) 2.3 Vin (max) (V) 6 Switching frequency (min) (kHz) 480 Switching frequency (max) (kHz) 1500 Features Enable, Light Load Efficiency, Nonsynchronous, UVLO Fixed Vout (min) (V) 2.8 Vout (max) (V) 18.5 Iq (typ) (A) 0.00007
Rating Automotive Operating temperature range (°C) -40 to 125 Topology Boost Type Converter Vin (min) (V) 2.3 Vin (max) (V) 6 Switching frequency (min) (kHz) 480 Switching frequency (max) (kHz) 1500 Features Enable, Light Load Efficiency, Nonsynchronous, UVLO Fixed Vout (min) (V) 2.8 Vout (max) (V) 18.5 Iq (typ) (A) 0.00007
VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 2: –40°C to +105°C, TA
  • 2.3-V to 6-V input voltage range
  • 18.5-V boost converter with 2-A switch current
  • 650-kHz or 1.2-MHz selectable switching frequency
  • Adjustable soft start
  • Thermal shutdown
  • Undervoltage lockout
  • 8-pin VSSOP package
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 2: –40°C to +105°C, TA
  • 2.3-V to 6-V input voltage range
  • 18.5-V boost converter with 2-A switch current
  • 650-kHz or 1.2-MHz selectable switching frequency
  • Adjustable soft start
  • Thermal shutdown
  • Undervoltage lockout
  • 8-pin VSSOP package

The TPS61085A-Q1 device is a high-frequency, high-efficiency, DC/DC boost converter with an integrated 2-A, 0.13-Ω power switch capable of providing an output voltage up to 18.5 V. The selectable frequency of 650 kHz or 1.2 MHz allows the use of small external inductors and capacitors and provides fast transient response. The external compensation allows optimizing the regulator for application conditions. A capacitor connected to the specific soft-start pin minimizes inrush current at start-up.

The TPS61085A-Q1 device is a high-frequency, high-efficiency, DC/DC boost converter with an integrated 2-A, 0.13-Ω power switch capable of providing an output voltage up to 18.5 V. The selectable frequency of 650 kHz or 1.2 MHz allows the use of small external inductors and capacitors and provides fast transient response. The external compensation allows optimizing the regulator for application conditions. A capacitor connected to the specific soft-start pin minimizes inrush current at start-up.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS61085 ACTIVE 18.5-V, 2-A, 650-kHz / 1.2-MHz step-up DC/DC converter Non-automotive version

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS61085A-Q1 650-kHz and 1.2-MHz, 18.5-V step-up DC/DC converter datasheet (Rev. B) PDF | HTML 16 Feb 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS61085-Q1EVM — TPS61085-Q1 Automotive Step-Up DC-DC Converter Evaluation Module

The TPS61085-Q1EVM is an evaluation module (EVM) for evaluating the TPS61085-Q1 step-up DC-DC converter for automotive applications. It requires an input voltage from 2.3 to 6 V and will generate an output of 12 Volts. The enable/disable, switching frequency of 650 kHz or 1.2 MHz, and (...)
User guide: PDF
Not available on TI.com
Evaluation board

TPS61085EVM-355 — TPS61085 Evaluation Module

The TPS61085EVM-355 facilitates evaluation of the TPS61085 650kHz/1.2MHz, 18.5V step-up DC-DC converter. Supplied from an 2.3V to 6V input voltage, the EVM generates an output voltage of 12V with a maximum switch current of 2.0A minimum.
User guide: PDF
Not available on TI.com
Simulation model

Unencrypted TPS61085-Q1 PSpice Transient Model Package (Rev. A)

SLVM835A.ZIP (23 KB) - PSpice Model
Package Pins Download
VSSOP (DGK) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos