TPS61085T 18.5V, 2A, 650kHz, 1.2MHz Step-Up DC-DC Converter with Forced PWM Mode (extended temp range) | TI.com

TPS61085T (ACTIVE) 18.5V, 2A, 650kHz, 1.2MHz Step-Up DC-DC Converter with Forced PWM Mode (extended temp range)

 

Description

The TPS61085 device is a high-frequency high-efficiency DC-to-DC boost converter with an integrated 2-A, 0.13-Ω power switch capable of providing an output voltage up to 18.5 V. The selectable frequency of 650 kHz or 1.2 MHz allows the use of small external inductors and capacitors, and provides fast transient response. The external compensation allows optimizing the regulator for application conditions. A capacitor connected to the specific soft-start pin minimizes inrush current at start-up.

Features

  • 2.3-V to 6-V Input Voltage Range
  • 18.5-V Boost Converter With 2-A Switch Current
  • 650-kHz or 1.2-MHz Selectable Switching Frequency
  • Adjustable Soft Start
  • Thermal Shutdown
  • Undervoltage Lockout
  • 8-Pin VSSOP and TSSOP Packages

Parametrics

Compare all products in Boost converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Switch current limit (Typ) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Duty cycle (Max) (%) Operating temperature range (C) Type Rating Package Group
TPS61085T Order now 2.3     6     2.8     18.5     2.6     1     480     1500     0.07     Enable
Frequency Synchronization    
90     -40 to 105     Converter     Catalog     TSSOP | 8
VSSOP | 8    
TPS61085 Order now 2.3     6     2.8     18.5     2.6     1     480     1500     0.07     Enable     90     -40 to 85     Converter     Catalog     TSSOP | 8
VSSOP | 8    
TPS61086 Order now 2.3     6     2.8     18.5     2.6     1     900     1500     0.07     Enable
Light Load Efficiency
Power Good    
90     -40 to 85     Converter     Catalog     VSON | 10    
TPS61087 Order now 2.5     6     3     18.5     4     1     900     1500     0.075     Enable
Power Good    
90     -40 to 85     Converter     Catalog     VSON | 10
WSON | 10