TPS61096A 28-V Output Voltage Boost Converter with 1-µA Quiescent Current | TI.com

TPS61096A (ACTIVE)

28-V Output Voltage Boost Converter with 1-µA Quiescent Current

 

Description

The TPS61096A is a high output voltage boost converter with ultra-low quiescent current. It is designed for products that require high efficiency at light load conditions powered by either two-cell alkaline, or one-cell Li-Ion or Li-polymer battery.

The TPS61096A integrates a 30-V power switch and a power diode. It can output up to 28 Volts. The TPS61096A uses a PFM peak current control scheme to obtain the highest efficiency over a wide range of input and output load conditions. It only consumes 1 µA quiescent current and can achieve up to 70% efficiency under 10-µA load condition.

The TPS61096A can also support selective inductor peak current. With 250-mA current limit, the TPS61096A can reduce inductor ripple so that it reduces external component size for light load applications. With 500 mA current limit, the TPS61096A can provide 30 mA output current for a conversion from 3.3 V to 18 V.

The TPS61096A integrates two-channel low-power level shifters to convert low level signals to output voltage level signals for specific applications. It only consumes 1-µA static current per channel and ensures very low static and dynamic power consumption across the entire output range.

The TPS61096A is available in a 12-pin 3.0-mm x 2.0-mm WSON Package.

Features

  • 1 µA ultra-low IQ into VIN pin
  • Operating Input Voltage from 1.8 V to 5.5 V
  • Adjustable Output Voltage from 4.5 V to 28 V
  • Selectable Inductor Peak Current:
    • 0.25 A and 0.5 A
  • Integrated Power Diode
  • Integrated Level Shifters
  • 70% Efficiency at 10 µA load
  • 12-Pin 3-mm x 2-mm WSON Package
  • Create a Custom Design Using the TPS61096A With the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Boost converters (integrated switch)

 
Vin (Min) (V)
Vin (Max) (V)
Vout (Min) (V)
Vout (Max) (V)
Switch Current Limit (Typ) (A)
Regulated outputs (#)
Switching Frequency (Min) (kHz)
Switching Frequency (Max) (kHz)
Iq (Typ) (mA)
Features
Duty cycle (Max) (%)
Operating temperature range (C)
Type
Rating
Package Group
TPS61096A TPS61040 TPS61041 TPS61045 TPS61046
1.8     1.8     1.8     1.8     1.8    
5.5     6     6     6     5.5    
4.5     1.8     1.8     1.8     4.5    
28     28     28     28     28    
0.5     0.4     0.25     0.3     0.9    
1     1     1     1     1    
200     50     50     50     850    
3000     1000     1000     1000     1250    
0.001     0.028     0.028     0.04     0.11    
Adjustable Current Limit
Enable
Light Load Efficiency    
Enable     Enable     Enable
Load Disconnect    
Enable
Light Load Efficiency
Load Disconnect    
90     88     88     88     90    
-40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85    
Converter     Converter     Converter     Converter     Converter    
Catalog     Catalog     Catalog     Catalog     Catalog    
WSON | 12     SOT-23-THIN | 5
SOT-23 | 5
WSON | 6    
SOT-23 | 5
WSON | 6    
SON | 8     DSBGA | 6    

Design tool

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS61096A

  Min   Max Range
Vin  V 1.8 to 5.5V
Vout  V 4.5 to 28V
Iout  A ≤ 0.5A
Ambient Temp  °C -40 to 85°C