TPS61235P 8-A Valley Current Synchronous Boost Converters with Constant Current Output Feature | TI.com

TPS61235P (ACTIVE) 8-A Valley Current Synchronous Boost Converters with Constant Current Output Feature

 

Description

The TPS6123x is a high current, high efficiency synchronous boost converter with constant output current feature for single cell Li-Ion and Li-polymer battery powered products, in a wide range of power bank, tablet, and other portable devices. The IC integrates 14-mΩ/14-mΩ power switches and is capable of delivering up to a 3.5-A output current for 3.3-V to 5-V conversion with up to 97% high efficiency. The device supports a programmable constant output current to control power delivery, so to save power path components and lower total system thermal dissipation effectively.

The device only consumes a 10-µA quiescent current under a light load condition, and can report load status to the system, which make it very suitable for Always-On applications. With the TPS6123x, a simple and flexible system design can be achieved, eliminating external power path components, saving PCB space, and reducing BOM cost.

In shutdown, the output is completely disconnected from the input, and current consumption is reduced to less than 1 µA. Other features like soft start control, reverse current blocking, over voltage protection, and thermal shutdown protection are built-in for system safety.

The devices are available in a 2.5-mm × 2.5-mm VQFN package.

Features

  • Up to 97% Efficiency Synchronous Boost
  • Up to 3.5-A IOUT for 3.3-V to 5-V Conversion
  • 10-A 14-mΩ/14-mΩ Internal Power Switches
  • Programmable Constant Output Current
  • Output Current Monitor
  • 10-µA IQ under Light Load Condition
  • Boost Status Indication
  • True disconnection during shutdown
  • Fixed 5.1-V Output Voltage (TPS61235P) or
    Adjustable Output Voltage from 2.9-V to-5.5 V
    (TPS61236P)
  • 1-MHz Switching Frequency
  • Softstart, Current Limit, Over Voltage and Over
    Thermal Protections
  • 2.5 mm × 2.5 mm VQFN Package

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS61235P

  Min   Max Range
Vin  V 2.3 to 4.6V
Vout  V 5.1 to 5.1V
Iout  A ≤ 7.8A
Ambient Temp  °C -40 to 125°C

Parametrics

Compare all products in Boost converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Switch current limit (Typ) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Duty cycle (Max) (%) Operating temperature range (C) Type Rating Package Group
TPS61235P Order now 2.3     5.5     5.1     5.1     8     1     750     1250     0.01     Enable
Light Load Efficiency
Synchronous Rectification    
90     -40 to 85     Converter     Catalog     VQFN-HR | 9    
TPS61230 Order now 2.3     5.5     2.5     5.5     5     1     2000     2000     0.035     Enable
Light Load Efficiency
Load Disconnect
Power Good
Synchronous Rectification    
90     -40 to 85     Converter     Catalog     VSON | 10    
TPS61230A Order now 2.5     4.5     2.5     5.5     6     1     1150     1150     0.025     Enable
Light Load Efficiency
Load Disconnect
Synchronous Rectification    
90     -40 to 125     Converter     Catalog     VQFN-HR | 7    
TPS61232 Order now 2.3     5.5     5     5     5     1     2000     2000     0.035     Enable
Light Load Efficiency
Load Disconnect
Power Good
Synchronous Rectification    
90     -40 to 85     Converter     Catalog     VSON | 10    
TPS61236P Order now 2.3     5.5     2.9     5.5     8     1     750     1250     0.01     Enable
Light Load Efficiency
Synchronous Rectification    
90     -40 to 85     Converter     Catalog     VQFN-HR | 9