TPS61253A (ACTIVE)

3.8-MHz, 5-V / 4-A Boost in 1.2-mm x 1.3-mm WCSP

3.8-MHz, 5-V / 4-A Boost in 1.2-mm x 1.3-mm WCSP - TPS61253A
 

Description

The TPS6125xA device provides a power supply solution for battery-powered portable applications. With the input voltage ranging from 2.3 V to 5.5 V, the device supports the applications powered by the Li-Ion batteries with the extended voltage range. Different fixed output voltage versions are available of 4.5 V, 4.7 V, 5 V and 5.2 V. The TPS6125xA supports up to 1500-mA load current from a battery discharged as low as 3 V.

The TPS6125xA operates at typical 3.8-MHz switching frequency. The TPS6125xA could be flexibly configured at the Auto PFM mode, forced PWM mode or ultrasonic mode. The Auto PFM mode could benefit with the high efficiency at the light load. The forced PWM operation can make the switching frequency be constant crossing the whole load range. The ultrasonic mode keeps the switching frequency always larger than 25 kHz at any load condition to avoid the acoustic noise.

TPS6125xA has a built-in 600-µs soft start to avoid the inrush current at startup. When the output is shorted, the device enters into the hiccup mode and recovers automatically after the short releases. During the shutdown, the load is completely disconnected from the input end with maximum 1.3-uA current being consumed.

The TPS6125xA comes in a 9-ball 1.2-mm x 1.3-mm WCSP package and offers a very small solution size with the minimum amount of external components.

Features

  • Wide Input Voltage Range from 2.3 V to 5.5 V
  • Fixed Output Voltage: 4.5 / 4.7 / 5.0 / 5.2 V
  • Two FETs Integrated: 35-mΩ LS-FET,
    60-mΩ HS-FET
  • IOUT ≥ 1500mA continuously at VOUT = 5 V and
    VIN ≥ 3 V
  • 42-µA Quiescent Current from Input
  • 4-A Switching Valley Current Limit
  • 3.8-MHz Switching Frequency
  • Selectable Auto PFM, Forced PWM and Ultrasonic Mode
  • Support Pass-Through Mode
  • ±2% Output Voltage Accuracy
  • 600-µs Soft-Start Time
  • Hiccup-Mode Short Protection
  • Load Disconnection during Shutdown
  • Thermal Shutdown
  • Total Solution Size < 25 mm2
  • Create a Custom Design Using the TPS61253A With the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Boost Converter (Integrated Switch)

 
Vin (Min) (V)
Vin (Max) (V)
Vout (Min) (V)
Vout (Max) (V)
Switch Current Limit (Typ) (A)
Regulated Outputs (#)
Switching Frequency (Min) (kHz)
Switching Frequency (Max) (kHz)
Iq (Typ) (mA)
Features
Duty Cycle (Max) (%)
Operating Temperature Range (C)
Rating
Package Group
TPS61253A TPS61259
2.3     
5.5     
5    5.1   
5    5.1   
4    3.6   
1    1   
3500     
3500     
0.05    0.02   
Enable
Light Load Efficiency
Load Disconnect
Synchronous Rectification   
Enable
Light Load Efficiency
Load Disconnect   
100    90   
-40 to 85    -40 to 85   
Catalog    Catalog   
DSBGA    DSBGA   

Featured tools and software

New! Interactive Design
Click to instantly view a schematic, charts, Bill of Materials, and Operating Values.

WEBENCH® Designer TPS61253A

  Min   Max Range
Vin  V 2.3 to 4.85V
Vout  V 5 to 5V
Iout  A ≤ 1.5A
Ambient Temp  °C -40 to 125°C


Footprint BOM Cost Efficiency


Preview design