TPS61253A
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
3.8-MHz, 5-V / 4-A Boost in 1.2-mm x 1.3-mm WCSP

 

Models (2)

Title Category Type Date
TPS61253A PSpice Transient Model PSpice Model ZIP 30 Mar 2017
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 06 Nov 2015

Design kits & evaluation modules (1)

Name Part# Type
Boost Converter Evaluation Module for TPS61253A TPS61253AEVM-803 Evaluation Modules & Boards
New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS61253A

  Min   Max Range
Vin  V 2.3 to 4.85V
Vout  V 5 to 5V
Iout  A ≤ 1.5A
Ambient Temp  °C -40 to 125°C