TPS62152A-Q1 3-V to 17-V, 1-A step-down converter with DCS-Control™ | TI.com

TPS62152A-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
3-V to 17-V, 1-A step-down converter with DCS-Control™

 

Description

The TPS62150A-Q1 device is an easy-to-use synchronous step-down DC-DC converter optimized for applications with high power density. A high switching frequency of typically 2.5 MHz allows the use of small inductors and provides fast transient response as well as high output-voltage accuracy through the use of the DCS-Control™ topology.

With a wide operating input-voltage range of 3 to 17 V, the device is ideally suited for systems powered from intermediate bus power rails. The device supports up to 1A continuous output current at output voltages between 0.9 V and 6 V (with 100% duty cycle mode).

The output-voltage startup ramp is controlled by the soft-start pin, which allows operation as either a standalone power supply or in tracking configurations. Power sequencing is also possible by configuring the enable and open-drain power-good pins.

In power save mode, the device shows quiescent current of about 17 µA from VIN. Power save mode which is entered automatically and seamlessly if the load is small, maintains high efficiency over the entire load range. In shutdown mode, the device is turned off and shutdown current consumption is less than 2 µA. The device is packaged in a 16-pin VQFN package measuring 3 × 3 mm (RGT).

Features

  • DCS-Control™ topology
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade: –40°C to 125°C operating junction temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Input voltage range: 3 V to 17 V
  • Adjustable output voltage from 0.9 Vto 6 V
  • Pin-Selectable output voltage (nominal, +5%)
  • Programmable soft start and tracking
  • Seamless power save mode transition
  • Quiescent current of 17 µA (typ.)
  • Selectable operating frequency
  • Power good output
  • 100% duty cycle mode
  • Short circuit protection
  • Over temperature protection
  • Pin-to-pin compatible with TPS62130A-Q1
  • Available in a 3 mm × 3 mm, VQFN-16 package
  • Create a custom design using the TPS62150A-Q1 with the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Buck converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Control mode Duty cycle (Max) (%) Operating temperature range (C) Package Group Rating Type Package size: mm2:W x L (PKG) TI functional safety category
TPS62152A-Q1 Order now 3     17     3.3     3.3     1     1     1250     2500     0.017     Enable
Light Load Efficiency
Output Discharge
Power Good
Synchronous Rectification
Tracking
Voltage Margining    
Constant on-time (COT)
DCS-Control    
100     -40 to 125     VQFN | 16     Automotive     Converter     16VQFN: 9 mm2: 3 x 3 (VQFN | 16)     Functional safety-capable    
TPS62150A-Q1 Order now 3     17     0.9     6.3     1     1     1250     2500     0.017     Enable
Light Load Efficiency
Output Discharge
Power Good
Synchronous Rectification
Tracking
Voltage Margining    
Constant on-time (COT)
DCS-Control    
100     -40 to 125     VQFN | 16     Automotive     Converter     16VQFN: 9 mm2: 3 x 3 (VQFN | 16)     Functional safety-capable    
TPS62153A-Q1 Order now 3     17     5     5     1     1     1250     2500     0.017     Enable
Light Load Efficiency
Output Discharge
Power Good
Synchronous Rectification
Tracking
Voltage Margining    
Constant on-time (COT)
DCS-Control    
100     -40 to 125     VQFN | 16     Automotive     Converter     16VQFN: 9 mm2: 3 x 3 (VQFN | 16)     Functional safety-capable