TPS622314-Q1

ACTIVE

Automotive 2V to 6V, 500mA Buck Converter with 1.5V Fixed Output Voltage in 1x1.5mm SON Package

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS628501-Q1 ACTIVE Automotive 2.7V-to-6V 1-A step-down converter in SOT-583 package New generation with smaller solution size and higher efficiency

TPS622314-Q1

ACTIVE

Product details

Rating Automotive Operating temperature range (°C) -40 to 105 Topology Buck Type Converter Iout (max) (A) 0.5 Vin (min) (V) 2.05 Vin (max) (V) 6 Switching frequency (min) (kHz) 3000 Switching frequency (max) (kHz) 3800 Features Enable, Fixed Output, Forced PWM, Light Load Efficiency, Light load efficiency, Synchronous Rectification Control mode DCS-Control, Voltage mode Vout (min) (V) 1.5 Vout (max) (V) 1.5 Iq (typ) (A) 0.000022
Rating Automotive Operating temperature range (°C) -40 to 105 Topology Buck Type Converter Iout (max) (A) 0.5 Vin (min) (V) 2.05 Vin (max) (V) 6 Switching frequency (min) (kHz) 3000 Switching frequency (max) (kHz) 3800 Features Enable, Fixed Output, Forced PWM, Light Load Efficiency, Light load efficiency, Synchronous Rectification Control mode DCS-Control, Voltage mode Vout (min) (V) 1.5 Vout (max) (V) 1.5 Iq (typ) (A) 0.000022
USON (DRY) 6 1.45 mm² 1.45 x 1
  • Qualified for Automotive Applications
  • Up to 3.8-MHz Switch Frequency
  • Up to 94% Efficiency
  • Output Peak Current up to 500 mA
  • Excellent AC and Transient Load Regulation
  • High PSRR (up to 90 dB)
  • Small External Output-Filter Components 1 µH
    and 4.7 µF
  • VIN range from 2.05 V to 6 V
  • Optimized Power Save Mode For Low Output-
    Ripple Voltage
  • Forced PWM Mode Operation
  • Typical 22-µA Quiescent Current
  • 100% Duty Cycle for Lowest Dropout
  • Small 1 × 1.5 × 0.6-mm3 SON Package
  • 12-mm2 Minimum Solution Size
  • Supports 0.6-mm Maximum Solution Height
  • Soft Start With 100-µs (Typical) Start-Up Time
  • Qualified for Automotive Applications
  • Up to 3.8-MHz Switch Frequency
  • Up to 94% Efficiency
  • Output Peak Current up to 500 mA
  • Excellent AC and Transient Load Regulation
  • High PSRR (up to 90 dB)
  • Small External Output-Filter Components 1 µH
    and 4.7 µF
  • VIN range from 2.05 V to 6 V
  • Optimized Power Save Mode For Low Output-
    Ripple Voltage
  • Forced PWM Mode Operation
  • Typical 22-µA Quiescent Current
  • 100% Duty Cycle for Lowest Dropout
  • Small 1 × 1.5 × 0.6-mm3 SON Package
  • 12-mm2 Minimum Solution Size
  • Supports 0.6-mm Maximum Solution Height
  • Soft Start With 100-µs (Typical) Start-Up Time

The TPS6223x-Q1 device family is a high-frequency, synchronous step-down DC-DC converter ideal for space-optimized automotive and industrial applications. The device supports up to 500-mA output current and allows the use of tiny and low-cost chip inductors and capacitors.

With a wide input-voltage range of 2.05 V to 6 V, the device can be powered by a preregulated voltage rail or Li-Ion batteries with extended voltage range. Two different fixed-output voltage versions are available at 1.5 V and 1.8 V.

The TPS6223x-Q1 series features switch frequency up to 3.8 MHz. At medium to heavy loads, the converter operates in PWM mode and automatically enters Power Save Mode operation at light load currents to maintain high efficiency over the entire load current range.

Because of its excellent PSRR and AC load regulation performance, the device is also suitable to replace linear regulators to obtain better power conversion efficiency.

The Power Save Mode in TPS6223x-Q1 reduces the quiescent current consumption down to 22 µA during light load operation. It is optimized to achieve very low output voltage ripple even with small external component and features excellent AC load regulation.

For noise-sensitive applications, the device can be forced to PWM Mode operation over the entire load range by pulling the MODE pin high. In the shutdown mode, the current consumption is reduced to less than 1 µA. The TPS6223x-Q1 is available in a 1-mm × 1.5-mm2 6-pin SON package.

The TPS6223x-Q1 device family is a high-frequency, synchronous step-down DC-DC converter ideal for space-optimized automotive and industrial applications. The device supports up to 500-mA output current and allows the use of tiny and low-cost chip inductors and capacitors.

With a wide input-voltage range of 2.05 V to 6 V, the device can be powered by a preregulated voltage rail or Li-Ion batteries with extended voltage range. Two different fixed-output voltage versions are available at 1.5 V and 1.8 V.

The TPS6223x-Q1 series features switch frequency up to 3.8 MHz. At medium to heavy loads, the converter operates in PWM mode and automatically enters Power Save Mode operation at light load currents to maintain high efficiency over the entire load current range.

Because of its excellent PSRR and AC load regulation performance, the device is also suitable to replace linear regulators to obtain better power conversion efficiency.

The Power Save Mode in TPS6223x-Q1 reduces the quiescent current consumption down to 22 µA during light load operation. It is optimized to achieve very low output voltage ripple even with small external component and features excellent AC load regulation.

For noise-sensitive applications, the device can be forced to PWM Mode operation over the entire load range by pulling the MODE pin high. In the shutdown mode, the current consumption is reduced to less than 1 µA. The TPS6223x-Q1 is available in a 1-mm × 1.5-mm2 6-pin SON package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS62811-Q1 ACTIVE Automotive 2.75-V to 6-V, 1-A step-down converter in a 2mm x 3mm wettable-flanks QFN package New generation with smaller solution size and higher efficiency

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 10
Type Title Date
* Data sheet TPS62231x-Q1 3-MHz Ultra-Small Step-Down Converter in 1 × 1.5 SON Package datasheet (Rev. A) PDF | HTML 07 Mar 2016
Application note QFN and SON PCB Attachment (Rev. C) PDF | HTML 06 Dec 2023
Application note Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 11 Dec 2018
Analog Design Journal Understanding 100% mode in low-power DC/DC converters 22 Jun 2018
Analog Design Journal Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold 24 Oct 2017
Analog Design Journal Testing tips for applying external power to supply outputs without an input voltage 24 Oct 2016
Analog Design Journal Understanding frequency variation in the DCS-Control(TM) topology 30 Oct 2015
Application note Basic Calculation of a Buck Converter's Power Stage (Rev. B) 17 Aug 2015
Analog Design Journal Five steps to a great PCB layout for a step-down converter 29 Jan 2015
Analog Design Journal High-efficiency, low-ripple DCS-Control offers seamless PWM/pwr-save transitions 25 Jul 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS622312EVM-574 — Evaluation Module for TPS622312, TPS622313, TPS622314 Ultra Small Step Down Converter (1.3, 1.5, 2)V

The Texas Instruments TPS622312EVM-574 evaluation module helps designers evaluate the operation and performance of the TPS6223x family of devices. These devices are high-efficiency, ultra-small size, buck converters that switch at up to 3 MHz. This user's guide includes setup instructions, a (...)

User guide: PDF
Not available on TI.com
Simulation model

TPS622314 TINA-TI Transient Reference Design

SLVM204.TSC (353 KB) - TINA-TI Reference Design
Simulation model

TPS622314 TINA-TI Transient Spice Model

SLVM205.ZIP (43 KB) - TINA-TI Spice Model
Simulation model

TPS622314 Unencrypted PSpice Transient Model Package (Rev. A)

SLIM196A.ZIP (37 KB) - PSpice Model
Package Pins Download
USON (DRY) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos