TPS62243

ACTIVE

1.8V / 300mA Step-Down Converter in 2x2mm SON/TSOT23 Package

Product details

Iout (max) (A) 0.3 Vin (min) (V) 2 Vin (max) (V) 6 Topology Buck Type Converter Switching frequency (min) (kHz) 2000 Switching frequency (max) (kHz) 2500 Features Enable, Forced PWM, Light load efficiency, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 1.8 Vout (max) (V) 1.8 Rating Catalog Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.000015
Iout (max) (A) 0.3 Vin (min) (V) 2 Vin (max) (V) 6 Topology Buck Type Converter Switching frequency (min) (kHz) 2000 Switching frequency (max) (kHz) 2500 Features Enable, Forced PWM, Light load efficiency, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 1.8 Vout (max) (V) 1.8 Rating Catalog Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.000015
WSON (DRV) 6 4 mm² 2 x 2
  • High Efficiency - Greater Than 94%
  • Output Current up to 300 mA
  • VIN Range from 2 V to 6 V for Li-ion Batteries With
    Extended Voltage Range
  • 2.25-MHz Fixed-Frequency Operation
  • Power Save Mode at Light Load Currents
  • Output Voltage Accuracy in PWM Mode ±1.5%
  • Adjustable Output Voltage from 0.6 V to VIN
  • Typical 15-µA Quiescent Current
  • 100% Duty Cycle for Lowest Dropout
  • Available in a SOT (5) and 2-mm × 2-mm × 0.8-
    mm WSON (6) Package
  • Allows <1-mm Solution Height
  • High Efficiency - Greater Than 94%
  • Output Current up to 300 mA
  • VIN Range from 2 V to 6 V for Li-ion Batteries With
    Extended Voltage Range
  • 2.25-MHz Fixed-Frequency Operation
  • Power Save Mode at Light Load Currents
  • Output Voltage Accuracy in PWM Mode ±1.5%
  • Adjustable Output Voltage from 0.6 V to VIN
  • Typical 15-µA Quiescent Current
  • 100% Duty Cycle for Lowest Dropout
  • Available in a SOT (5) and 2-mm × 2-mm × 0.8-
    mm WSON (6) Package
  • Allows <1-mm Solution Height

The TPS6224x device is a highly efficient synchronous step-down DC-DC converter. The device provides up to 300-mA output current from a single Li-Ion cell and is ideal for battery powered portable applications like mobile phones and other portable equipment.

With an wide input voltage range of 2 V to 6 V, the device also supports two- and three-cell alkaline, 3.3-V and 5-V input voltage rails.

The TPS6224x operates at 2.25-MHz fixed switching frequency and enters power save mode operation at light load currents to maintain high efficiency over the entire load current range.

The power save mode is optimized for low output voltage ripple. For low-noise applications, the device can be forced into fixed-frequency pulse width modulation (PWM) mode by pulling the MODE pin high. In shutdown mode, the current consumption is reduced to less than 1 µA. The TPS6224x allows the use of small inductors and capacitors to achieve a small solution size.

The TPS6224x operates over a free-air temperature range of –40°C to 85°C. The device is available in a 5-pin SOT and a 6-pin 2-mm × 2-mm WSON package.

The TPS6224x device is a highly efficient synchronous step-down DC-DC converter. The device provides up to 300-mA output current from a single Li-Ion cell and is ideal for battery powered portable applications like mobile phones and other portable equipment.

With an wide input voltage range of 2 V to 6 V, the device also supports two- and three-cell alkaline, 3.3-V and 5-V input voltage rails.

The TPS6224x operates at 2.25-MHz fixed switching frequency and enters power save mode operation at light load currents to maintain high efficiency over the entire load current range.

The power save mode is optimized for low output voltage ripple. For low-noise applications, the device can be forced into fixed-frequency pulse width modulation (PWM) mode by pulling the MODE pin high. In shutdown mode, the current consumption is reduced to less than 1 µA. The TPS6224x allows the use of small inductors and capacitors to achieve a small solution size.

The TPS6224x operates over a free-air temperature range of –40°C to 85°C. The device is available in a 5-pin SOT and a 6-pin 2-mm × 2-mm WSON package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS62813-Q1 ACTIVE Automotive 2.75-V to 6-V, 3-A step-down converter with fixed Fsw and SYNC in 2x3mm wettable-flanks Smaller solution size and higher efficiency

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS62240EVM-229 — TPS62240 6V Input, 1.8V Output, 0.3A Evaluation Module

The TPS62240EVM-229 facilitates evaluation of the TPS62240 2.25 MHz, 300 mA Step-Down DC-DC Converter.
User guide: PDF
Not available on TI.com
Simulation model

TPS62243 TINA-TI Transient Reference Design

SLVM316.TSC (829 KB) - TINA-TI Reference Design
Simulation model

TPS62243 TINA-TI Transient Spice Model

SLVM317.ZIP (35 KB) - TINA-TI Spice Model
Simulation model

TPS62243 Unencrypted PSpice Transient Model Package (Rev. A)

SLIM063A.ZIP (36 KB) - PSpice Model
Gerber file

TPS62260EVM-229 Gerber Files

SLVC124.ZIP (106 KB)
Gerber file

HPA229 Gerber Files

SLVC134.ZIP (106 KB)
Package Pins Download
WSON (DRV) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos