TPS62263-Q1

ACTIVE

Automotive 2V to 6V, 2.25MHz Fixed Frequency 600mA Buck Converter with 2.5V Fixed Output Voltage

Product details

Iout (max) (A) 0.6 Vin (min) (V) 2 Vin (max) (V) 6 Topology Buck Type Converter Switching frequency (min) (kHz) 2250 Switching frequency (max) (kHz) 2250 Features Enable, Forced PWM, Light Load Efficiency, Light load efficiency, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 2.5 Vout (max) (V) 2.5 Rating Automotive Operating temperature range (°C) -40 to 105 Iq (typ) (A) 0.000015
Iout (max) (A) 0.6 Vin (min) (V) 2 Vin (max) (V) 6 Topology Buck Type Converter Switching frequency (min) (kHz) 2250 Switching frequency (max) (kHz) 2250 Features Enable, Forced PWM, Light Load Efficiency, Light load efficiency, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 2.5 Vout (max) (V) 2.5 Rating Automotive Operating temperature range (°C) -40 to 105 Iq (typ) (A) 0.000015
WSON (DRV) 6 4 mm² 2 x 2
  • Qualified for Automotive Applications
  • High-Efficiency Step-Down Converter
  • Output Current up to 600 mA
  • Wide VIN Range from 2-V to 6-V for Li-Ion Batteries with
    Extended Voltage Range
  • 2.25-MHz Fixed Frequency Operation
  • Power Save Mode at Light Load Currents
  • Output Voltage Accuracy in PWM Mode ±1.5%
  • 15-µA (Typ) Quiescent Current
  • 100% Duty Cycle for Lowest Dropout
  • Soft Start
  • Voltage Positioning at Light Loads
  • Available in a Small 2×2×0,8-mm SON Package
  • Allows <1-mm Solution Height
  • APPLICATIONS
    • PDAs, Pocket PCs
    • Low Power DSP Supply
    • Portable Media Players
    • POL applications

  • Qualified for Automotive Applications
  • High-Efficiency Step-Down Converter
  • Output Current up to 600 mA
  • Wide VIN Range from 2-V to 6-V for Li-Ion Batteries with
    Extended Voltage Range
  • 2.25-MHz Fixed Frequency Operation
  • Power Save Mode at Light Load Currents
  • Output Voltage Accuracy in PWM Mode ±1.5%
  • 15-µA (Typ) Quiescent Current
  • 100% Duty Cycle for Lowest Dropout
  • Soft Start
  • Voltage Positioning at Light Loads
  • Available in a Small 2×2×0,8-mm SON Package
  • Allows <1-mm Solution Height
  • APPLICATIONS
    • PDAs, Pocket PCs
    • Low Power DSP Supply
    • Portable Media Players
    • POL applications

The TPS6226x devices are high-efficiency synchronous step-down dc-dc converters optimized for battery powered applications. It provides up to 600-mA output current from a single Li-Ion cell and is ideal to power mobile phones and other portable applications.

With an wide input voltage range of 2 V to 6 V, the device supports applications powered by Li-Ion batteries with extended voltage range, two and three cell alkaline batteries, 3.3-V and 5-V input voltage rails.

The TPS6226x operates at 2.25-MHz fixed switching frequency and enters Power Save Mode operation at light load currents to maintain high efficiency over the entire load current range.

The Power Save Mode is optimized for low output voltage ripple. For low noise applications, the device can be forced into fixed frequency PWM mode by pulling the MODE pin high. In the shutdown mode, the current consumption is reduced to less than 1 µA. TPS6226x allows the use of small inductors and capacitors to achieve a small solution size.

The TPS6226x is available in a very small 2×2mm 6-pin SON package.

The TPS6226x devices are high-efficiency synchronous step-down dc-dc converters optimized for battery powered applications. It provides up to 600-mA output current from a single Li-Ion cell and is ideal to power mobile phones and other portable applications.

With an wide input voltage range of 2 V to 6 V, the device supports applications powered by Li-Ion batteries with extended voltage range, two and three cell alkaline batteries, 3.3-V and 5-V input voltage rails.

The TPS6226x operates at 2.25-MHz fixed switching frequency and enters Power Save Mode operation at light load currents to maintain high efficiency over the entire load current range.

The Power Save Mode is optimized for low output voltage ripple. For low noise applications, the device can be forced into fixed frequency PWM mode by pulling the MODE pin high. In the shutdown mode, the current consumption is reduced to less than 1 µA. TPS6226x allows the use of small inductors and capacitors to achieve a small solution size.

The TPS6226x is available in a very small 2×2mm 6-pin SON package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS62262-Q1 ACTIVE Automotive 2V to 6V, 2.25MHz Fixed Frequency 600mA Buck Converter with 1.2V Fixed Output Voltage Family devices, same pin out with different output voltage

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 10
Type Title Date
* Data sheet TPS6226x-Q1 2.25-MHz 600-mA Step-Down Converter datasheet (Rev. C) 23 Jul 2012
Application note QFN and SON PCB Attachment (Rev. C) PDF | HTML 06 Dec 2023
Application note Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 11 Dec 2018
Analog Design Journal Understanding 100% mode in low-power DC/DC converters 22 Jun 2018
Analog Design Journal Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold 24 Oct 2017
Analog Design Journal Testing tips for applying external power to supply outputs without an input voltage 24 Oct 2016
Application note Basic Calculation of a Buck Converter's Power Stage (Rev. B) 17 Aug 2015
Analog Design Journal Five steps to a great PCB layout for a step-down converter 29 Jan 2015
Application note Understanding the Absolute Maximum Ratings of the SW Node (Rev. A) 13 Jan 2012
Analog Design Journal IQ: What it is, what it isn’t, and how to use it 17 Jun 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
WSON (DRV) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos