TPS62423-Q1 (ACTIVE)

Automotive 2.25-MHz Fixed VOUT Dual 800mA Step-Down Converter for ADAS Camera applications

 

Models (1)

Title Category Type Size (KB) Date Views
TPS62423-Q1 PSpice Transient Model PSpice Model ZIP 69 KB 04 Apr 2018 0 views

Design kits & evaluation modules (1)

Name Part# Type
TPS62410-Q1 3.6V Dual Step-Down Converter Evaluation Module TPS62410Q1-EVM Evaluation Modules & Boards

Reference designs

TI Designs Reference Design Library is a robust reference design library spanning analog, embedded processor and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs and design files to speed your time to market. Search and download designs at ti.com/tidesigns

TI Designs

Automotive 2-MP camera module reference design with MIPI CSI-2 video interface, FPD-Link III and POC

This camera module reference design addresses the need for small cameras in automotive systems by combining a 2-megapixel imager with a 4-Gbps serliazier. Additionally, it provides power supplies and voltage supervision for both devices in an ultra-small form factor. This design includes a (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

WEBENCH® Designer TPS62423-Q1

  Min   Max Range
Vin1  V 2.50 to 6.00V
Vout1  V 1.2 to 1.5V
Iout1  A ≤ 0.80A
 
Vin2  V 2.50 to 6.00V
Vout2  V 1.8 to 1.8V
Iout2  A ≤ 0.80A
 
Ambient Temp  °C -40.00 to 125.00°C