TPS62620

ACTIVE

600-mA, 6-MHz, Vout 1.82V, 90% Efficiency Step-Down Converter

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS62802 ACTIVE 1.75-V to 5.5-V input, 1-A ultra-low IQ step-down converter in 0.7-mm x 1.05-mm chip scale package Smaller solution size and lower quiescent current

Product details

Iout (max) (A) 0.6 Vin (min) (V) 2.3 Vin (max) (V) 5.5 Topology Buck Type Converter Switching frequency (min) (kHz) 5400 Switching frequency (max) (kHz) 6600 Features Enable, Forced PWM, Light Load Efficiency, Light load efficiency, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 1.82 Vout (max) (V) 1.82 Rating Catalog Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.000031
Iout (max) (A) 0.6 Vin (min) (V) 2.3 Vin (max) (V) 5.5 Topology Buck Type Converter Switching frequency (min) (kHz) 5400 Switching frequency (max) (kHz) 6600 Features Enable, Forced PWM, Light Load Efficiency, Light load efficiency, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 1.82 Vout (max) (V) 1.82 Rating Catalog Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.000031
DSBGA (YFF) 6 1.4000000000000001 mm² 1 x 1.4000000000000001
  • Wide Input Voltage Range from 2.3 V to 5.5 V
  • 6 MHz Regulated Frequency Operation
  • 90% Efficiency at 6 MHz Operation
  • 31 µA Quiescent Current
  • Best in Class Load and Line Transient
  • ±2% Total DC Voltage Accuracy
  • Automatic PFM/PWM Mode Switching
  • Low Ripple Light-Load PFM Mode
  • Internal Soft Start, 120-µs Start-Up Time
  • Integrated Active Power-Down Sequencing
    (TPS62624 only)
  • Current Overload and Thermal Shutdown
    Protection
  • Three Surface-Mount External Components
    Required (One MLCC Inductor, Two Ceramic
    Capacitors)
  • Complete Sub 1-mm Component Profile Solution
  • Total Solution Size < 12 mm2
  • Available in a 6-Pin NanoFree™ (WCSP)
    Regular and Ultra-Thin Packaging
  • Wide Input Voltage Range from 2.3 V to 5.5 V
  • 6 MHz Regulated Frequency Operation
  • 90% Efficiency at 6 MHz Operation
  • 31 µA Quiescent Current
  • Best in Class Load and Line Transient
  • ±2% Total DC Voltage Accuracy
  • Automatic PFM/PWM Mode Switching
  • Low Ripple Light-Load PFM Mode
  • Internal Soft Start, 120-µs Start-Up Time
  • Integrated Active Power-Down Sequencing
    (TPS62624 only)
  • Current Overload and Thermal Shutdown
    Protection
  • Three Surface-Mount External Components
    Required (One MLCC Inductor, Two Ceramic
    Capacitors)
  • Complete Sub 1-mm Component Profile Solution
  • Total Solution Size < 12 mm2
  • Available in a 6-Pin NanoFree™ (WCSP)
    Regular and Ultra-Thin Packaging

The TPS6262x device family provides high-frequency synchronous step-down DC/DC converters optimized for battery-powered portable applications. Intended for low-power applications, the TPS6262x devices support up to 600 mA load current, and allow the use of low cost chip inductor and capacitors.

With a wide input voltage range of 2.3 V to 5.5 V, the devices support applications powered by Li-Ion batteries with extended voltage range. Different fixed voltage output versions are available from 1.2 V to 2.3 V.

The TPS6262x devices operate at a regulated 6-MHz switching frequency and enter the power-save mode operation at light load currents to maintain high efficiency over the entire load current range.

The pulse frequency modulation (PFM) mode extends the battery life by reducing the quiescent current to 31 µA (typical) during light load and standby operation. For noise-sensitive applications, the device can be forced into fixed frequency pulse width modulation (PWM) mode by pulling the MODE pin high.

The TPS6262x devices operate over a free air temperature range of –40°C to 85°C. They are available in a 6-pin chip-scale package (WCSP).

The TPS6262x device family provides high-frequency synchronous step-down DC/DC converters optimized for battery-powered portable applications. Intended for low-power applications, the TPS6262x devices support up to 600 mA load current, and allow the use of low cost chip inductor and capacitors.

With a wide input voltage range of 2.3 V to 5.5 V, the devices support applications powered by Li-Ion batteries with extended voltage range. Different fixed voltage output versions are available from 1.2 V to 2.3 V.

The TPS6262x devices operate at a regulated 6-MHz switching frequency and enter the power-save mode operation at light load currents to maintain high efficiency over the entire load current range.

The pulse frequency modulation (PFM) mode extends the battery life by reducing the quiescent current to 31 µA (typical) during light load and standby operation. For noise-sensitive applications, the device can be forced into fixed frequency pulse width modulation (PWM) mode by pulling the MODE pin high.

The TPS6262x devices operate over a free air temperature range of –40°C to 85°C. They are available in a 6-pin chip-scale package (WCSP).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 11
Type Title Date
* Data sheet TPS6262x 600-mA, 6-MHz High-Efficiency Step-Down Converter In Chip Scale Packaging datasheet (Rev. D) PDF | HTML 15 Aug 2012
Application note Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 11 Dec 2018
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Analog Design Journal Understanding 100% mode in low-power DC/DC converters 22 Jun 2018
Analog Design Journal Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold 24 Oct 2017
Analog Design Journal Testing tips for applying external power to supply outputs without an input voltage 24 Oct 2016
Application note Basic Calculation of a Buck Converter's Power Stage (Rev. B) 17 Aug 2015
Analog Design Journal Five steps to a great PCB layout for a step-down converter 29 Jan 2015
Application note Understanding the Absolute Maximum Ratings of the SW Node (Rev. A) 13 Jan 2012
Analog Design Journal IQ: What it is, what it isn’t, and how to use it 17 Jun 2011
EVM User's guide TPS6261x/2x/6xEVM-419 User Guide (Rev. A) 22 Apr 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
DSBGA (YFF) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos