TPS62700

ACTIVE

2 MHz 650mA Step-Down Converter for RF Power Amplifiers in tiny 8-pin WCSP Package

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 0.65 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 1700 Switching frequency (max) (kHz) 2300 Features Adaptive/Dynamic Voltage Scaling, Enable, Light Load Efficiency, Light load efficiency, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 1.3 Vout (max) (V) 3.09 Iq (typ) (A) 0.001
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 0.65 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 1700 Switching frequency (max) (kHz) 2300 Features Adaptive/Dynamic Voltage Scaling, Enable, Light Load Efficiency, Light load efficiency, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 1.3 Vout (max) (V) 3.09 Iq (typ) (A) 0.001
DSBGA (YZF) 8 3.0625 mm² 1.75 x 1.75
  • High-Efficiency Step-Down Converter
  • Output Current up to 650 mA
  • VIN Range From 2.5 to 6.0 V
  • 2.0-MHz Fixed-Frequency Operation
  • Clock Dithering (TPS62701)
  • Dynamic Voltage Control With External Reference (1.3 V to 3.09 V)
  • Fast Output-Voltage Settling (1.3 V to 3.09 V in 20 µs)
  • Soft Start
  • Overload Protection
  • Undervoltage Lockout
  • Thermal Protection
  • 8-Pin WCSP Package
  • APPLICATIONS
    • Cell Phones, Smart Phones
    • Battery-Powered RF Amplifier
  • High-Efficiency Step-Down Converter
  • Output Current up to 650 mA
  • VIN Range From 2.5 to 6.0 V
  • 2.0-MHz Fixed-Frequency Operation
  • Clock Dithering (TPS62701)
  • Dynamic Voltage Control With External Reference (1.3 V to 3.09 V)
  • Fast Output-Voltage Settling (1.3 V to 3.09 V in 20 µs)
  • Soft Start
  • Overload Protection
  • Undervoltage Lockout
  • Thermal Protection
  • 8-Pin WCSP Package
  • APPLICATIONS
    • Cell Phones, Smart Phones
    • Battery-Powered RF Amplifier

The TPS6270x device is a high-efficiency synchronous step-down DC-DC converter optimized for RF power-amplifier (PA) applications. It provides up to 650 mA of output current from a single Li-Ion cell.

The device converts input voltages from 2.5 to 6.0 V down to an output voltage set by an external analog reference voltage applied to the pin VCON. The output voltage follows the external reference by an internal gain of 2.5 within the limits of 1.3 V to 3.09 V. This scheme adjusts the output voltage of the DC/DC converter and therefore the output power of an RF-PA.

The TPS6270x operates in fixed-frequency PWM mode at a 2.0-MHz switching frequency to minimize RF interference. This converter operates with only three small external components; an input capacitor, inductor and output capacitor. The TPS62701 has in addition a built-in clock-dithering circuit to reduce RF noise.

The TPS6270x is available in a tiny 8 pin lead free WCSP package for smallest solution size.

The TPS6270x device is a high-efficiency synchronous step-down DC-DC converter optimized for RF power-amplifier (PA) applications. It provides up to 650 mA of output current from a single Li-Ion cell.

The device converts input voltages from 2.5 to 6.0 V down to an output voltage set by an external analog reference voltage applied to the pin VCON. The output voltage follows the external reference by an internal gain of 2.5 within the limits of 1.3 V to 3.09 V. This scheme adjusts the output voltage of the DC/DC converter and therefore the output power of an RF-PA.

The TPS6270x operates in fixed-frequency PWM mode at a 2.0-MHz switching frequency to minimize RF interference. This converter operates with only three small external components; an input capacitor, inductor and output capacitor. The TPS62701 has in addition a built-in clock-dithering circuit to reduce RF noise.

The TPS6270x is available in a tiny 8 pin lead free WCSP package for smallest solution size.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LM3205 ACTIVE 650mA Miniature, Adjustable, Step-Down DC-DC Converter for RF Power Amplifiers Alternative with higher output voltage range 0.8 V to 3.6 V

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
DSBGA (YZF) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos