TPS65050 Power management IC (PMIC) with 2 DC/DCs and 4 LDOs | TI.com

TPS65050 (ACTIVE) Power management IC (PMIC) with 2 DC/DCs and 4 LDOs

 

Description

The TPS6505x family of devices are integrated power-management ICs for applications powered by one Li-Ion or Li-Polymer cell, which require multiple power rails. The TPS6505x devices provide two highly efficient, 2.25-MHz step-down converters targeted at providing the core voltage and I/O voltage in a processor-based system. Both step-down converters enter a low-power mode at light load for maximum efficiency across the widest possible range of load currents. For low noise applications, the devices can be forced into fixed-frequency PWM mode by pulling the MODE pin high. The TPS6505x devices also integrate two 400-mA LDO and two 200-mA LDO voltage regulators. Each LDO operates with an input voltage range from 1.5 V to 6.5 V, allowing them to be supplied from one of the step-down converters or directly from the main battery.

For all available packages, see the orderable addendum at the end of the data sheet.

Features

  • Up To 95% Efficiency
  • Output Current for DC-DC Converters:
    • TPS65050, TPS65054: 2 × 0.6 A
    • TPS65051, TPS65052 and TPS65056: DCDC1 = 1 A; DCDC2 = 0.6 A
  • Output Voltages for DC-DC Converters
    • Externally Adjustable and Fixed Versions Available
    • Digital Voltage Selection for the DCDC2
  • VI Range for DC-DC Converters
    From 2.5 V to 6 V
  • 2.25-MHz Fixed-Frequency Operation
  • Power Save Mode at Light Load Current
  • 180° Out-of-Phase Operation
  • Output Voltage Accuracy in PWM Mode ±1%
  • Total Typical 32-μA Quiescent Current for Both DC-DC Converters
  • 100% Duty Cycle for Lowest Dropout
  • Two General-Purpose 400-mA, High PSRR LDOs
  • Two General-Purpose 200-mA, High PSRR LDOs
  • VI range for LDOs From 1.5 V to 6.5 V
  • Digital Voltage Selection for the LDOs

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Multi-channel ICs (PMIC) Email Download to Excel
Part number Order Regulated outputs (#) Processor supplier Processor name Vin (Min) (V) Vin (Max) (V) Step-up DC/DC controller Step-down DC/DC controller LDO Step-up DC/DC converter Step-down DC/DC converter Iout (Max) (A) Iq (Typ) (mA) Features Shutdown current (Typ) (uA) Rating Operating temperature range (C) Configurability Package Group Package size: mm2:W x L (PKG)
TPS65050 Order now 6     Samsung     S3C2410/2/3     1.5     6.5     0     0     4     0     2     0.6     2.4         Catalog     -40 to 85     Hardware configurable     VQFN | 32     32VQFN: 16 mm2: 4 x 4 (VQFN | 32)    
TPS65051-Q1 Order now 6     Freescale     IMX25     1.5     6.5     0     0     4     0     2     1     2.4         Automotive     -40 to 125     Hardware configurable     VQFN | 32     32VQFN: 16 mm2: 4 x 4 (VQFN | 32)    
TPS65053 Order now 5     Texas Instruments
Freescale    
DM355
IMX27    
1.5     6.5     0     0     3     0     2     1     0.02       9     Catalog     -40 to 85     Hardware configurable     VQFN | 24     24VQFN: 16 mm2: 4 x 4 (VQFN | 24)    
TPS65055 Samples not available 6         1.5     6.5     0     0     4     0     2     0.6     1.25     I2C Control       Catalog     -40 to 85     Hardware configurable     VQFN | 32     32VQFN: 16 mm2: 4 x 4 (VQFN | 32)