TPS65130 Split-Rail Converter with Dual, Positive and Negative Outputs (300mA typ) | TI.com

TPS65130 (ACTIVE)

Split-Rail Converter with Dual, Positive and Negative Outputs (300mA typ)

 

Recommended alternative parts

  • TPS65132  -  Single inductor dual output regulator, supports +/-4.0...6.0V, up to 80mA load
  • TPS65133  -  Dual output regulators, fixed at +/-5.0V, supports loads up to 250mA

Description

The TPS6513x is dual-output DC-DC converter generating a positive output voltage up to 15 V and a negative output voltage down to –15 V with output currents in a 200-mA range in typical applications, depending on input voltage to output voltage ratio. With a total efficiency up to 85%, the device is ideal for portable battery-powered equipment. The input voltage range of 2.7 V to 5.5 V allows the devices to be powered from batteries or from fixed 3.3-V or 5-V supplies. The TPS6513x comes in a small 4-mm × 4- mm VQFN-24 package. Together with a minimum switching frequency of 1.25 MHz, the device enables designing small power supply applications because it requires only a few small external components.

The converter operates with a fixed frequency PWM control topology and, if power-save mode is enabled, it uses a pulse-skipping mode at light-load currents. It operates with only 500-µA device quiescent current. Independent enable pins allow power-up and powerdown sequencing for both outputs. The device has an internal current limit overvoltage protection and a thermal shutdown for highest reliability under fault conditions.

Features

  • 2.7-V to 5.5-V Input Voltage Range
  • Dual Adjustable Output Voltages Up to 15 V and
    Down to –15 V
  • 800-mA Typical Switch Current Limit at Boost and
    Inverter Main Switches at TPS65130
  • 2-A Typical Switch Current Limit at Boost and
    Inverter Main Switches at TPS65131
  • Up to 89% Efficiency at Positive Output
    Voltage Rail
  • Up to 81% Efficiency at Negative Output
    Voltage Rail
  • Power-Save Mode for High Efficiency at Low Load
    Currents
  • Independent Enable Inputs for Power-Up and
    Power-Down Sequencing
  • Control Output for External PFET to Support
    Completely Disconnecting the Battery
  • Minimum 1.25-MHz Fixed Frequency PWM
    Operation
  • Thermal Shutdown
  • Overvoltage Protection on Both Outputs
  • 1-µA Shutdown Current
  • Small 4-mm × 4-mm VQFN-24 Package (RGE)

WEBENCH® Designer TPS65130

  Min   Max Range
Vin1  V 3.00 to 5.50V
Vout1  V 3.2 to 15V
Iout1  A ≤ 0.80A
 
Vin2  V 3.00 to 5.50V
Vout2  V -15 to -2V
Iout2  A ≤ 0.80A
 
Ambient Temp  °C -40.00 to 125.00°C

Parametrics

Compare all products in LCD & OLED display power & drivers Email Download to Excel
Part number Order Display type IC integration Vin (Min) (V) Vin (Max) (V) Source driver voltage (Min) (V) Source driver voltage (Max) (V) Level shifter/scan driver (ch) V_POS (Min) (V) V_POS (Max) (V) V_NEG (Min) (V) V_NEG (Max) (V) Special function Topology Type Rating Package size: mm2:W x L (PKG) Package Group
TPS65130 Order now LCD Bipolar     LCD Bias     2.7     5.5     -15     15     0     3.2     15     -15     -2     Adjustable Sequencing     Split-Rail     Converter     Catalog     24VQFN: 16 mm2: 4 x 4 (VQFN | 24)     VQFN | 24    
TPS65131 Order now LCD Bipolar     LCD Bias     2.7     5.5     -15     15     0     3.2     15     -15     -2     Adjustable Sequencing     Split-Rail     Converter     Catalog     24VQFN: 16 mm2: 4 x 4 (VQFN | 24)     VQFN | 24    
TPS65131-Q1 Order now LCD Bipolar     LCD Bias     2.7     5.5     -15     15     0     3.2     15     -15     -2     Adjustable Sequencing     Split-Rail     Converter     Automotive     24VQFN: 16 mm2: 4 x 4 (VQFN | 24)     VQFN | 24    
TPS65132 Order now LCD Bipolar     LCD Bias     2.5     5.5     -6     6     0     4     6     -6     -4     Adjustable Sequencing
I2C I/F
Output Discharge    
Split-Rail     Converter     Catalog     See datasheet (DSBGA)
20WQFN: 12 mm2: 4 x 3 (WQFN | 20)    
DSBGA | 15
WQFN | 20