TPS65252

ACTIVE

4.5V to 16V input, 3A/2A output dual buck converter with an USB switch

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Iout (max) (A) 3 Vin (min) (V) 4.5 Vin (max) (V) 16 Switching frequency (min) (kHz) 300 Switching frequency (max) (kHz) 2200 Features Adjustable current limit, Enable, Light-load efficiency, Phase interleaving, Power good, Soft-start adjustable, Synchronous rectification, UVLO adjustable Vout (min) (V) 0.8 Vout (max) (V) 15 Iq (typ) (A) 0.0005
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Iout (max) (A) 3 Vin (min) (V) 4.5 Vin (max) (V) 16 Switching frequency (min) (kHz) 300 Switching frequency (max) (kHz) 2200 Features Adjustable current limit, Enable, Light-load efficiency, Phase interleaving, Power good, Soft-start adjustable, Synchronous rectification, UVLO adjustable Vout (min) (V) 0.8 Vout (max) (V) 15 Iq (typ) (A) 0.0005
VQFN (RHD) 28 25 mm² 5 x 5
  • Wide Input Supply Voltage Range
    (4.5 V - 16 V)
  • Output Range 0.8 to ~VIN - 1 V
  • Fully Integrated Dual Buck,
    3.5-A/2.5-A Maximum Current,
    3-A/2-A Continuous Operation
  • High Efficiency
  • Switching Frequency:
    300 kHz - 2.2 MHz Set By External Resistor
  • External Enable/Sequencing Pins
  • Adjustable Cycle-By-Cycle Current Limit Set By External Resistor
  • Soft Start Pins
  • Current Mode Control With Simple Compensation Circuit
  • Power Good and Reset Generator
  • Low Power Mode Set By External Signal
  • One Current Adjustable USB Switch With Over Current Protection
  • Supervisory Circuit
  • QFN Package, 28-Pin 5 mm × 5 mm RHD
  • APPLICATIONS
    • DTV
    • DSL Modems
    • Cable Modems
    • Set Top Boxes
    • Car DVD Players
    • Home Gateway and Access Point Networks
    • Wireless Routers

  • Wide Input Supply Voltage Range
    (4.5 V - 16 V)
  • Output Range 0.8 to ~VIN - 1 V
  • Fully Integrated Dual Buck,
    3.5-A/2.5-A Maximum Current,
    3-A/2-A Continuous Operation
  • High Efficiency
  • Switching Frequency:
    300 kHz - 2.2 MHz Set By External Resistor
  • External Enable/Sequencing Pins
  • Adjustable Cycle-By-Cycle Current Limit Set By External Resistor
  • Soft Start Pins
  • Current Mode Control With Simple Compensation Circuit
  • Power Good and Reset Generator
  • Low Power Mode Set By External Signal
  • One Current Adjustable USB Switch With Over Current Protection
  • Supervisory Circuit
  • QFN Package, 28-Pin 5 mm × 5 mm RHD
  • APPLICATIONS
    • DTV
    • DSL Modems
    • Cable Modems
    • Set Top Boxes
    • Car DVD Players
    • Home Gateway and Access Point Networks
    • Wireless Routers

The TPS65252 features two synchronous wide input range high efficiency buck converters. The converters are designed to simplify its application while giving the designer the option to optimize their usage according to the target application.

The converters can operate in 5-, 9- or 12-V systems and have integrated power transistors. The output voltage can be set externally using a resistor divider to any value between 0.8 V and the input supply minus 1 V. Each converter features enable pin that allows a delayed start-up for sequencing purposes, soft start pin that allows adjustable soft-start time by choosing the soft-start capacitor, and a current limit (RLIMx) pin that enables designer to adjust current limit by selecting an external resistor and optimize the choice of inductor. The COMP pin allows optimizing transient versus dc accuracy response with a simple RC compensation.

The switching frequency of the converters can be set with an external resistor connected to ROSC pin. The switching regulators are designed to operate from 300 kHz to 2.2 MHz. The converters operate with 180° phase between them to minimize the input filter requirements.

TPS65252 also features a low power mode enabled by an external signal, which allows for a reduction on the input power supplied to the system when the host processor is in stand-by (low activity) mode.

The USB switch provides up to 1-A of current as required by downstream USB devices. When the output load exceeds the current-limit threshold selected with an external resistor or a short is present, the PMU limits the output current to a safe level by switching into a constant-current mode and pulling the over current logic output low. When continuous heavy overloads and short-circuits increase the power dissipation in the switch, causing the junction temperature to rise, a thermal protection circuit shuts off the switch to allow continuous non-interrupted operation the buck converters.

The TPS65252 features a supervisor circuit that monitors both converters and provides a PGOOD signal (End of Reset) with a 256-ms timer.

TPS65252 is packaged in a small, thermally efficient 28-pin QFN package.

The TPS65252 features two synchronous wide input range high efficiency buck converters. The converters are designed to simplify its application while giving the designer the option to optimize their usage according to the target application.

The converters can operate in 5-, 9- or 12-V systems and have integrated power transistors. The output voltage can be set externally using a resistor divider to any value between 0.8 V and the input supply minus 1 V. Each converter features enable pin that allows a delayed start-up for sequencing purposes, soft start pin that allows adjustable soft-start time by choosing the soft-start capacitor, and a current limit (RLIMx) pin that enables designer to adjust current limit by selecting an external resistor and optimize the choice of inductor. The COMP pin allows optimizing transient versus dc accuracy response with a simple RC compensation.

The switching frequency of the converters can be set with an external resistor connected to ROSC pin. The switching regulators are designed to operate from 300 kHz to 2.2 MHz. The converters operate with 180° phase between them to minimize the input filter requirements.

TPS65252 also features a low power mode enabled by an external signal, which allows for a reduction on the input power supplied to the system when the host processor is in stand-by (low activity) mode.

The USB switch provides up to 1-A of current as required by downstream USB devices. When the output load exceeds the current-limit threshold selected with an external resistor or a short is present, the PMU limits the output current to a safe level by switching into a constant-current mode and pulling the over current logic output low. When continuous heavy overloads and short-circuits increase the power dissipation in the switch, causing the junction temperature to rise, a thermal protection circuit shuts off the switch to allow continuous non-interrupted operation the buck converters.

The TPS65252 features a supervisor circuit that monitors both converters and provides a PGOOD signal (End of Reset) with a 256-ms timer.

TPS65252 is packaged in a small, thermally efficient 28-pin QFN package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet 4.5-V to 16-V Input, High Current, Synchronous Step Down Dual Buck Switcher datasheet (Rev. C) 10 Dec 2012
Application note TPS65250/1/2/3 LAYOUT GUIDE 15 Jan 2013
Application note TPS65250/1/2/3 Output Filter Selection Guidelines 15 Jan 2013
User guide High Current, Synchronous Step Down Two Buck Switcher Evaluation Module 19 Jan 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS65252 TINA-TI Average Reference Design

SLVM276.TSC (1167 KB) - TINA-TI Reference Design
Simulation model

TPS65252 TINA-TI Average Spice Model

SLVM277.ZIP (8 KB) - TINA-TI Spice Model
Simulation model

TPS65252 Unencrypted PSpice Average Model Package (Rev. A)

SLVM514A.ZIP (41 KB) - PSpice Model
Package Pins Download
VQFN (RHD) 28 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos