TPS65632A Triple Outputs AMOLED Display Power Supply | TI.com

TPS65632A
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Triple Outputs AMOLED Display Power Supply

Triple Outputs AMOLED Display Power Supply - TPS65632A
Datasheet
 

Recommended alternative parts

  • TPS65631  -  This device doesn't integrate the AVDD rail, Vneg min down to -4.4V instead of -5.4V

Description

The TPS65632A is designed to drive AMOLED displays (Active Matrix Organic Light Emitting Diode) requiring three supply rails, VPOS, VNEG and AVDD. The device integrates a boost converter for VPOS, an inverting buck boost converter for VNEG and a boost converter for AVDD which are suitable for battery operated products. The digital control pin (CTRL) allows programming the negative output voltage in digital steps. The TPS65632A uses a novel technology enabling excellent line and load regulation.

Features

  • 2.9V to 4.5V Input Voltage Range
  • Fixed 4.6V VPOS Output Voltage
  • 0.5% Accuracy VPOS at 25°C to Approximately 85ºC
  • External Output Sense Pin for VPOS
  • Excellent Line Transient Regulation
  • Digitally Programmable VNEG, –1.4V to –5.4V
  • - 4V Default Value for VNEG
  • TPS65632 Selectable AVDD, 5.8V and 7.7V TPS65632A Fixed AVDD 7.7V
  • 300mA Output Current for VPOS and VNEG
  • Short Circuit Protection
  • Thermal Shutdown
  • 3 x 3mm 16 pin QFN package

Parametrics

Compare all products in LCD & OLED display power & drivers Email Download to Excel
Part number Order Display type IC integration Vin (Min) (V) Vin (Max) (V) Source driver voltage (Min) (V) Source driver voltage (Max) (V) Level shifter/scan driver (ch) V_POS (Min) (V) V_POS (Max) (V) V_NEG (Min) (V) V_NEG (Max) (V) Special function Topology Type Rating Package size: mm2:W x L (PKG) Package Group
TPS65632A Order now AMOLED     AMOLED Bias     2.9     4.5     7.7     7.7     0     4.6     4.6     -4     -4     Digital Control I/F             Catalog     16WQFN: 9 mm2: 3 x 3 (WQFN | 16)     WQFN | 16    
TPS65631 Order now AMOLED     AMOLED Bias     2.9     4.5         0     4.6     4.6     -4.4     -1.4     Digital Control I/F             Catalog     12WSON: 9 mm2: 3 x 3 (WSON | 12)     WSON | 12    
TPS65631W Order now AMOLED     AMOLED Bias     2.9     4.4         0     4.6     4.6     -4.4     -1.4     Digital Control I/F             Catalog     10SON: 6 mm2: 2.5 x 2.5 (SON | 10)     SON | 10    
TPS65632 Order now AMOLED     AMOLED Bias     2.9     4.5     5.8     7.7     0     4.6     4.6     -5.4     -1.4     Digital Control I/F             Catalog     16WQFN: 9 mm2: 3 x 3 (WQFN | 16)     WQFN | 16