TPS717-Q1 Low Noise, High-Bandwidth PSRR Low-Dropout 150mA Linear Regulator for Automotive Applications | TI.com

TPS717-Q1 (ACTIVE)

Low Noise, High-Bandwidth PSRR Low-Dropout 150mA Linear Regulator for Automotive Applications

 

Description

The TPS717-Q1 family of low-dropout (LDO), low-power linear regulators offers very high power-supply rejection (PSRR) while maintaining very low 45-µA ground current in an ultra-small, five-pin SOT package. The family uses an advanced BiCMOS process and a PMOSFET pass device to achieve fast start-up, very low noise, excellent transient response, and excellent PSRR performance. The TPS717-Q1 is stable with a 1-µF ceramic output capacitor and uses a precision voltage reference and feedback loop to achieve a worst-case accuracy of 3% over all load, line, process, and temperature variations. The device family is fully specified from TJ, TA = –40°C to 125°C and is offered in a small SOT (SC70-5) package, a 2-mm × 2-mm WSON-6 package with a thermal pad, and a 1.5-mm × 1.5-mm WSON-6 package, which are ideal for small form factor portable equipment (such as wireless handsets and PDAs). The TPS717-Q1 family of LDOs is qualified for AEC-Q100 grade 1.

Features

  • AEC-Q100 Qualified with the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device HBM ESD Classification Level C4B
  • Input Voltage: 2.5 V to 6.5 V
  • Available in Multiple Output Versions:
    • Fixed Output with Voltages from 0.9 V to 5 V
    • Adjustable Output Voltage from 0.9 V to 6.2 V
  • Ultra-High PSRR:
    • 70 dB at 1 kHz, 67 dB at 100 kHz, and 45 dB at 1 MHz
  • Excellent Load and Line Transient Response
  • Very Low Dropout: 170 mV typical at 150 mA
  • Low Noise: 30 µVRMS typical (100 Hz to 100 kHz)
  • Small 5-pin SOT, 2-mm × 2-mm WSON-6, and 1.5-mm × 1.5-mm WSON-6 Packages

Parametrics

Compare all products in Linear regulators (LDO) Email Download to Excel
Part number Order Output options Iout (Max) (A) Vin (Max) (V) Vin (Min) (V) Vout (Max) (V) Vout (Min) (V) Fixed output options (V) Package Group Features Regulated outputs (#) Operating temperature range (C) Thermal resistance θJA (°C/W) Noise (uVrms) Approx. price (US$) Rating Output capacitor type PSRR @ 100 KHz (dB) Accuracy (%) Vdo (Typ) (mV) Iq (Typ) (mA) Package size: mm2:W x L (PKG)
TPS717-Q1 Order now Adjustable Output
Fixed Output    
0.15     6.5     2.5     5     0.9     0.9
1.2
1.5
1.8
2.5
2.8
3
3.3
4.5
5    
SC70 | 5
WSON | 6    
Enable     1     -40 to 125     71     20.7     0.43 | 1ku     Automotive     Ceramic     67     3     170     0.045     5SC70: 4 mm2: 2.1 x 2 (SC70 | 5)
See datasheet (WSON)    
TPS791-Q1 Order now Adjustable Output
Fixed Output    
0.1     5.5     2.7     5.2     1.2     1.8
3.3
4.7    
SOT-23 | 5
SOT-23 | 6    
Enable     1     -40 to 125     178     15     0.54 | 1ku     Automotive     Ceramic     45     2     38     0.17     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)
6SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 6)    
TPS793-Q1 Order now Adjustable Output
Fixed Output    
0.2     5.5     2.7     5.5     1.22     1.8
2.5
2.8
3
3.3    
SOT-23 | 5
SOT-23 | 6    
Enable     1     -40 to 125     178     32     0.26 | 1ku     Automotive     Ceramic     43     2     112     0.17     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)
6SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 6)    
TPS799-Q1 Order now Fixed Output     0.2     6.5     2.7     6.4     1.2     1.2
1.5
1.8
2.5
2.7
3.3    
SOT-23-THIN | 5
WSON | 6    
Enable     1     -40 to 125     74     30     0.33 | 1ku     Automotive     Ceramic     38     2     100     0.04     5SOT-23-THIN: 8 mm2: 2.8 x 2.9 (SOT-23-THIN | 5)
See datasheet (WSON)