TPS722
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
50mA Cap-Free Low-Input-Voltage Low-Dropout (LDO) Linear Regulator

 

Design kits & evaluation modules (6)

Name Part# Type
DEM-SOT23LDO Compatible With Most Positive-Output LDO Regulators in 5- or 6-Lead SOT23 (DBV) Package DEM-SOT23LDO Evaluation Modules & Boards
SOT-23 LDO, 5-V to 1-V, 100-mA output power supply TPS76933EVM-127 Evaluation Modules & Boards
SOT-23 LDO, 5-V to 1.8-V, 100-mA output power supply TPS76901EVM-127 Evaluation Modules & Boards
SOT23 LDO, 5 V to 3.3 V, 100mA output power supply TPS76918EVM-127 Evaluation Modules & Boards
TPS79301 Evaluation Module TPS79301EVM Evaluation Modules & Boards
TPS79328 Evaluation Module TPS79328EVM Evaluation Modules & Boards

Reference designs

RF430FRL152H NFC Temperature and Light Sensor Reference Design

This reference design provides a platform to evaluate the RF430FRL152H NFC Sensor Interface Transponder.  Directly out of the box, thermistor and photo transistor measurements can be communicated to an NFC enabled smart phone or other NFC/RFID Reader device.  This reference design can be (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.