TPS735-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Automotive 500-mA, low-noise, low-IQ, low-dropout voltage regulator with enable

 

Models (11)

Title Category Type Date
TPS73530-Q1 Unencrypted PSpice Transient Model PSpice Model ZIP 16 Apr 2015
TPS73530-Q1 PSPice Transient model PSpice Model ZIP 07 Jan 2015
TPS73527 TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 07 Feb 2013
TPS73501 PSpice Transient Model PSpice Model ZIP 04 May 2012
TPS73533 TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 30 Apr 2012
TPS73518 PSpice Transient Model PSpice Model ZIP 16 Jun 2011
TPS73533 PSpice Transient Model PSpice Model ZIP 26 May 2011
TPS73525 PSpice Transient Model PSpice Model ZIP 26 May 2011
TPS73515 PSpice Transient Model PSpice Model ZIP 26 May 2011
TPS73512 PSpice Transient Model PSpice Model ZIP 26 May 2011
TPS73527 PSpice Transient Model PSpice Model ZIP 09 May 2011

Design kits & evaluation modules (2)

Name Part# Type
TLV320AIC3109-Q1 Evaluation Module and USB Motherboard TLV320AIC3109EVM-K Evaluation Modules & Boards
TPS73501EVM-276 Evaluation Module TPS73501EVM-276 Evaluation Modules & Boards

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS735-Q1 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.

WEBENCH® Designer TPS735-Q1

  Min   Max Range
Vin  V 2.7 to 6.5V
Product Option
Vout  V
Iout  A ≤ 0.5A
Ambient Temp  °C -40.0 to 150.0°C