TPS74

ACTIVE

200-mA, 7-V low-dropout voltage regulator with enable

Product details

Output options Fixed Output Iout (max) (A) 0.2 Vin (max) (V) 7 Vin (min) (V) 2.5 Vout (max) (V) 3.3 Vout (min) (V) 1.5 Fixed output options (V) 1.5, 1.8, 2.5, 3, 3.3 Noise (µVrms) 190 Iq (typ) (mA) 0.08 Thermal resistance θJA (°C/W) 176 Rating Catalog Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable Accuracy (%) 3 PSRR at 100 KHz (dB) 10 Dropout voltage (Vdo) (typ) (mV) 180 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 0.2 Vin (max) (V) 7 Vin (min) (V) 2.5 Vout (max) (V) 3.3 Vout (min) (V) 1.5 Fixed output options (V) 1.5, 1.8, 2.5, 3, 3.3 Noise (µVrms) 190 Iq (typ) (mA) 0.08 Thermal resistance θJA (°C/W) 176 Rating Catalog Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable Accuracy (%) 3 PSRR at 100 KHz (dB) 10 Dropout voltage (Vdo) (typ) (mV) 180 Operating temperature range (°C) -40 to 125
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Fast Transient Response Using Small Output Capacitor (10 uF)
  • 200-mA Low-Dropout Voltage Regulator
  • Available in 1.5-V, 1.8-V, 2.5-V, 3-V and 3.3-V
  • Dropout Voltage Down to 170 mV at 200 mA (TPS7433)
  • 3% Tolerance Over Specified Conditions
  • 8-Pin SOIC Package
  • Thermal Shutdown Protection
  • Fast Transient Response Using Small Output Capacitor (10 uF)
  • 200-mA Low-Dropout Voltage Regulator
  • Available in 1.5-V, 1.8-V, 2.5-V, 3-V and 3.3-V
  • Dropout Voltage Down to 170 mV at 200 mA (TPS7433)
  • 3% Tolerance Over Specified Conditions
  • 8-Pin SOIC Package
  • Thermal Shutdown Protection

This device is designed to have a fast transient response and be stable with 1-uF capacitors. This combination provides high performance at a reasonable cost.

Because the PMOS device behaves as a low-value resistor, the dropout voltage is very low (typically 170 mV at an output current of 200-mA for the TPS7433). This LDO family also features a sleep mode; applying a TTL high signal to EN\ (enable) shuts down the regulator, reducing the quiescent current to less than 1 uA at
TJ = 25°C.

The TPS74xx is offered in 1.5-V, 1.8-V, 2.5-V, 3-V, and 3.3-V. Output voltage tolerance is specified as a maximum of 3% over line, load, and temperature ranges. The TPS74xx family is available in 8 pin SOIC package.

This device is designed to have a fast transient response and be stable with 1-uF capacitors. This combination provides high performance at a reasonable cost.

Because the PMOS device behaves as a low-value resistor, the dropout voltage is very low (typically 170 mV at an output current of 200-mA for the TPS7433). This LDO family also features a sleep mode; applying a TTL high signal to EN\ (enable) shuts down the regulator, reducing the quiescent current to less than 1 uA at
TJ = 25°C.

The TPS74xx is offered in 1.5-V, 1.8-V, 2.5-V, 3-V, and 3.3-V. Output voltage tolerance is specified as a maximum of 3% over line, load, and temperature ranges. The TPS74xx family is available in 8 pin SOIC package.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TLV743P ACTIVE 300mA low-Iq low-dropout (LDO) voltage regulator with enable Higher PSRR and lower noise in a smaller package

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Fast-Transient-Response Using Small Output Capacitor 200-mA Low-Dropout Voltage datasheet 21 Dec 1999

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos